Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Union-bonnet and instrumentation blowdown valvesSevere-Service Union-Bonnet Needle and Instrumentation Blowdown Valves
Swagelok® needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10 000 psig (689 bar) and temperatures up to 1200°F (648°C).


More Information
Download the Severe-Service Union-Bonnet Needle Valves—N Series and HN Series catalog.
Download the Instrumentation Blowdown Valves—6DB Series catalog.
Find severe-service union-bonnet needle valves, manual and actuated in the product search.
Find instrumentation blowdown valves in the product search.




Severe-Service Union-Bonnet Needle Valves—N Series and HN Series

Union-bonnet needle valves Specifications
Working Pressure
Temperature
Flow Coefficient
Body Material

Packing Material
End Connections
• Type


• Size

Up to 10 000 psig (689 bar)
–65 to 1200°F (–53 to 648°C)
Up to 2.4
316 stainless steel, alloy 400, alloy 20, alloy 600, alloy C-276, titanium
PTFE

Swagelok tube fitting, NPT, tube socket weld, pipe socket weld, male VCR® fitting, male VCO® fitting
1/8 to 1 in.; 6 to 12 mm



N series with nonrotating ball stem tipFeatures

  • Stem designs
    • Nonrotating ball (NB)
    • Regulating (NR)
    • PCTFE soft-seat regulating (NKR)
    • PTFE soft-seat regulating (NTR)
  • Orifice sizes 0.156 to 0.437 in. (4.0 to 11.1 mm)
  • Union-bonnet construction prevents accidental valve disassembly
  • Packing bolt design permits packing adjustment in the open position
  • Safety back searing seals in fully open position
  • Straight and angle flow patterns
  • Manual and pneumatic actuation


Testing
Every N series and HN series needle valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.

Cleaning and Packaging
All N series and HN series needle valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C are available as an option.

Options

N Series

  • Pneumatic Actuators
    • Swagelok 3N and 6N series valves can be equipped with pneumatic actuators in normally closed, normally open, and double-acting models.
  • Ball Stem Tip Materials
    • Cobalt-based alloy is standard; 440C SS, alloy 400, alloy 20, alloy C-276, and titanium are available.
  • Handles
    • Anodized black aluminum bar handles are standard. Colored phenolic and 316 stainless steel bar handles are available.


N Series and HN Series

  • PTFE, UHMWPE, PEEK and Grafoil® stem packings are available factory assembled and in kits for field assembly.
  • Nonrotating ball. regulating, PCTFE soft-seat regulating, and PTFE soft-seat regulating stem designs are available.
  • N and HN series valves with female pipe ends are available for sour gas service. Materials are selected in accordance with NACE MR0175/ISO 15156.


    [Back to top]



    Instrumentation Blowdown Valves—6DB Series

    Blowdown valve

    Specifications

    Working Pressure
    Temperature
    Flow Coefficient
    Body Material
    Packing Material
    End Connections
    • Type

    • Size



    Up to 6000 psig (413 bar)
    –65 to 1200°F (–53 to 648°C)
    0.86
    316 stainless steel
    Grafoil

    Swagelok tube fitting, female NPT,
    tube socket weld, pipe socket weld
    1/4, 3/8, 1/2 in.; 10 and 12 mm

    Testing
    Every 6DB series blowdown valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.

    Cleaning and Packaging
    Every 6DB series blowdown valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).

    [Back to top]



    Find a Sales & Service Center

    Stream-select, switching, and shutoff valve assemblies

    Swagelok® Stream-Select, Switching, and Shutoff Valve Assemblies—TT2 and T2 Series 
    Stream-select, switching, and shutoff valve assemblies are modular systems that provide multiple valve operations in a single, compact unit.
    SSV stream selector system

    Swagelok® Stream Selector System for Process Analyzer Applications—SSV Series
    The Swagelok stream selector system (SSV series) is a modular assembly designed for process analyzer sampling systems that provides double-block-and-bleed (DBB) operation in a single compact module.