Swagelok® Toggle Valves—OG, 1G, and 92 Series On-off operation is quick and easy with the Swagelok toggle valve, available in brass and 316 stainless steel material.
 |
Specifications Working Pressure Temperature Flow Coefficient Body Material O-Ring Material End Connections • Type • Size |
Up to 300 psig (20.6 bar) –20 to 200°F (–28 to 93°C) Up to 0.70 316 stainless steel, brass Fluorocarbon FKM
Swagelok tube fitting, NPT 1/8 to 1/2 in.; 3 to 12 mm | More Information Download the Toggle Valves—OG, 1G, and 92 Series catalog. Find toggle valves in the product search.
 Features
- Compact, rugged design
- Opens and closes quickly
- Soft-seat shutoff
- O-ring stem seal needs no adjustment
- Straight, angle, and cross flow patterns
- Panel mounting
 |
| Normally Closed, High-Pressure Normally Closed, and Double Acting |
Normally Open | Pneumatic Actuator Features
- Valve and actuator are fully assembled and factory tested.
- Positive stem retraction prevents sticking.
- Rotatable actuator port allows easy installation.
Actuation Modes Normally closed, normally open, double acting, and high-pressure normally closed.
Actuator Types Standard, low temperature, high temperature, and nonfluorocarbon.
Testing Every Swagelok toggle valve is factory tested with nitrogen at 200 psig (13.7 bar) at the seat and seal. There is a requirement of no detectable leakage with a liquid leak detector.
Cleaning and Packaging Every Swagelok toggle valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Options and Accessories O-Ring Materials Fluorocarbon FKM O-rings are standard; Buna C, Buna N, ethylene propylene, Kalrez®. and silicone materials are available. Fluorocarbon FKM O-ring kits are available.
Handles Black nylon handles are standard; blue, green, orange, red, and yellow nylon are available. Black urethane-painted aluminum, black anodized aluminum, and stainless steel handles are available.
Handle Positioner The handle positioner enables setting a valve handle in a desired position and prevents it from rotating. The handle position is available factory assembled and in kits for field assembly.
Spring-Return Pin The spring-return pin stops the valve from being left in the open position.
Low-Temperature Service Manual valves with Buna C O-rings, aluminum handles, and lithium-thickened, silicone-based lubricant are available for low-temperature service from –65 to 200°F (–53 to 93°C).
|