Integral-Bonnet and Nonrotating-Stem Needle Valves
Swagelok® offers compact needle valves in a full range of sizes, configurations, and materials for a variety of applications.
More Information Download the Integral-Bonnet Needle Valves—O, 1, 18, 20, and 26 Series catalog. Download the Nonrotating-Stem Needle Valves—D Series catalog. Find integral-bonnet needle valves in the product search. Find integral-bonnet needle valves, nonrotating stem in the product search.
O, 1, 18, 20, and 26 Series Integral-Bonnet Needle Valves
|
Specifications Working Pressure Temperature Flow Coefficient Body Material
Packing Material End Connections • Type • Size |
Up to 6000 psig (413 bar) –65 to 600°F (–53 to 315°C) Up to 1.80 316 stainless steel, brass, steel, alloy 400 PFA
Swagelok tube fitting, NPT, female ISO 1/8 to 3/4 in.; 3 to 18 mm |
Features
- Live-Loaded Packing System
- 2-piece chevron packing with disc springs
- Improves seal
- Reduces friction wear
- Compensates for wear
- Reduces operating torque
- Packing nut enables easy external adjustments
- Fully supported packing reduces need for adjustment
- Stem Designs
- Vee—all series
- Soft-seat—all series
- Regulating—O, 1, and 18 series
- Flow Patterns
- Straight, angle, and cross
- Panel Mounting
Testing Every integral-bonnet needle valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.
Cleaning and Packaging All integral-bonnet needle valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C are available as an option.
Options Stem Packing Materials Two-piece chevron-style PFA packing is standard.UHMWPE and PEEK materials are available factory assembled and in kits for field assembly.
 O-Ring Stem Seals O-ring stem seals of Buna C, Buna N, ethylene propylene, fluorocarbon FKM, Kalrez®, and silicone are available factory assembled and in kits for field assembly.
Handles Round phenolic and bar aluminum or stainless steel handles are available factory assembled and in kits for field assembly.
Sour Gas Service Integral-bonnet needle valves with female NPT, female ISO, and male NPT end connections are available for sour gas service.
[Back to top]
D Series Nonrotating-Stem Needle Valves
|
Specifications Working Pressure Temperature Flow Coefficient Body Material O-Ring Material End Connections • Type • Size |
Up to 3000 psig (206 bar) –20 to 450°F (–28 to 232°C) Up to 0.53 316 stainless steel, brass, alloy 400 Fluorocarbon FKM
Swagelok tube fitting, NPT 1/8 to 3/8 in.; 6 mm | Features
- Nonrotating stem provides repetitive shutoff
- Safety back seating seals in fully open position
- Positive stem retraction promotes consistent flow control
- Actuation threads isolated from system fluid enhance thread life
- O-ring stem seal needs no adjustment
- Replaceable stem tip facilitates maintenance
- Protective handle prevents contaminants from entering functional valve parts
Testing Every Swagelok nonrotating-stem needle valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.
Cleaning and Packaging Every Swagelok nonrotating-stem needle valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Options O-Ring Stem Seals O-ring stem seals of Buna C, Buna N, ethylene propylene, fluorocarbon FKM, Kalrez®, and silicone are available factory assembled and in kits for field assembly.
Stem Tips PCTFE stem tip is standard; PEEK material is available factory assembled or in kits for field assembly.
Handles Black aluminum knob handles are standard; blue, green, orange, red, and yellow handles are available factory assembled or in kits for field assembly.
 Valves with Rupture Discs Certain 16D series valves can be configured as valves with rupture discs.
Outage Tubes Certain 14D and 16D series valves can be configured as valves with outage tubes.
[Back to top] |