PFA Needle Valves Swagelok® PFA needle valves feature high-purity PFA material with low extractables for chemical resistance, Swagelok PFA tube fitting end connections for consistent performance, a straight-through orifice for full flow, and a plug stem tip for flow regulation. Specifications Working Pressure Temperature Flow Coefficient Body Material End Connections • Type • Sizes Up to 180 psig (12.4 bar) 0 to 300°F (–17 to 148°C) Up to 1.39 Virgin PFA Swagelok PFA tube fittings 1/4, 3/8, and 1/2 in. More Information Download the PFA Needle Valves—4RP Series catalog. Find PFA needle valves in the product search. Other Plastic Products PFA fittings PFA tubing PFA plug valves UHP fluoropolymer diaphragm valves UHP fluoropolymer check valves Features
Up to 180 psig (12.4 bar) 0 to 300°F (–17 to 148°C) Up to 1.39 Virgin PFA Swagelok PFA tube fittings 1/4, 3/8, and 1/2 in.