Needle Valves, Shutoff and Regulating
Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.
More Information
Find needle, shutoff and regulating valves in the product search.
Contact your authorized Swagelok sales and service representative.
Related Products
See Swagelok process and instrument manifolds.
Integral-Bonnet and Nonrotating-Stem Needle Valves
Swagelok offers compact needle valves in a full range of sizes, configurations, and materials for a variety of applications.
- O, 1, 18, 20, and 26 series valves with live-loaded packing system
- D series compact, nonrotating-stem valves
More Information
Find integral-bonnet needle valves in the product search.
Find integral-bonnet needle valves, nonrotating stem in the product search.
See integral-bonnet and nonrotating-stem needle valve features and specifications.
[Back to top]
Severe-Service Union-Bonnet Needle and Instrumentation Blowdown Valves
Swagelok needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10 000 psig (689 bar) and temperatures up to 1200°F (648°C).
- Severe-service union-bonnet valves—N series and HN series
- Instrumentation blowdown valves—6DB series
More Information
Find severe-service union-bonnet needle valves, manual and actuated in the product search.
Find instrumentation blowdown valves in the product search.
See severe-service union-bonnet and instrumentation blowdown valve features and specifications.
[Back to top]
Screwed-Bonnet Needle Valves
Swagelok screwed-bonnet needle valves offer shutoff or regulating stem tips in straight- or angle-pattern valves with externally adjustable packing.
- Stainless steel JB series valves
- Brass JN series valves
More Information
Find screwed-bonnet needle valves, stainless steel in the product search.
Find screwed-bonnet needle valves, brass in the product search.
See screwed-bonnet needle valves features and specifications.
[Back to top]
General Utility and Forged-Body Needle Valves
Swagelok GU series and F10 series needle valves feature a nonrotating, hardened needle with safety back-seating for positive shutoff in working pressures up to 10 000 psig (690 bar).
-
GU series general utility valves
-
F10 series forged-body valves
More Information
Find general utility service needle valves in the product search.
See general utility and forged-body needle valve features and specifications.
[Back to top]
High-Pressure Needle Valves
Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures up to 45 000 psig (3102 bar).
More Information
Find high-pressure needle valves in the product search.
See high-pressure needle valve features and specifications.
[Back to top]
Gauge Valves and Rising Plug Valves
Swagelok gauge valves and rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.
- Gauge valves
- Rising plug valves—4P and 5P series
More Information
Find gauge valves in the product search.
Find rising plug valves in the product search.
See gauge valve and rising plug valve features and specifications.
[Back to top]
Toggle Valves—OG, 1G, and 92 Series
On-off operation is quick and easy with the Swagelok toggle valve, available in brass and 316 stainless steel material.
More Information
Find toggle valves in the product search.
See toggle valve features and specifications.
[Back to top]
PFA Needle Valves—4RP Series
Swagelok PFA valves feature high-purity PFA material with low extractables for chemical resistance, Swagelok PFA tube fitting end connections for consistent performance, a straight-through orifice for full flow, and a plug stem tip for flow regulation.
More Information
Find plastic needle valves in the product search.
See PFA needle valve features and specifications.
[Back to top]
Compression Valves for the Sanitary Industries
Swagelok compression valves feature 316L SS construction and 3/4 to 3 in. Kwik-Clamp end connections or 1 to 3 in. Acme threaded end connections.
More Information
Download the Stainless Steel Valves for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.
[Back to top] |