Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok® Metering Valves—S, M, L, and 31 Series  
Metering valvesSwagelok offers several metering valves for low- and high-pressure service in 316 stainless steel and brass materials with flow coefficients from 0.004 to 0.15.


More Information
Download the Metering Valves—S, M, L, and 31 Series catalog.
Find metering valves in the product search.


Low-Pressure Valves—S, M, and L Series

S, M, and L series
Specifications
Working Pressure
Temperature
Body Material
Flow Coefficient
End Connections
•  Type

•  Size


Up to 2000 psig (137 bar)
–10 to 400°F (–23 to 204°C)
316 stainless steel, brass
0.004 to 0.15

Swagelok tube fitting, NPT, integral
male VCR® face seal fitting
1/16, 1/8 and 1/4 in.; 3 and 6 mm


Metering valve, S series cutaway
 Features

  • Tapered stem tip accurately controls gas and liquid flow rates
  • Straight, angle, cross, and double patterns 
  • Panel mounting 
  • Knurled, round, vernier, slotted, and adjustable-torque handles

    Testing
    Every Swagelok S, M, and L series metering valve is tested for bubble-tight shutoff at 100 psig (6.8 bar) differential pressure. 

    Cleaning and Packaging
    Swagelok S, M, and L series metering valves with VCR end connections are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11), to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.

    Swagelok S, M, and L series metering valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.


    Options 

    S Series Cross pattern  M Series Double pattern 

    S Series
    Cross Pattern

    M Series
    Double Pattern



    Cross Pattern (S and M Series) 
    • Fluid flows between side ports around stem in any stem position. 
    • Flow through branch port can be metered in both directions.
    Double Pattern (S and M Series) 
    • Inlet valve handle can be set and locked at desired maximum flow. 
    • Outlet valve handle can be used for fine flow control up to the preset maximum of the inlet valve.



    Vernier handleVernier Handle (S, M, and L Series)

        • Helps ensure repeatable flow adjustments.
        • Provides readings accurate to 1/25 turn.





    Adjustabe-torque handleAdjustable-Torque Handle (S Series)
        • Enhances control for setting flows.
        • Features PTFE packing and two top-mounted torque adjustment screws.
        • Is available in stainless steel material on stainless steel valves and in chrome-plated brass on brass valves.


    Slotted handleSlotted Handle (S and M Series)
        • Allows flow setting adjustment with a screwdriver. 
        • Is for use in installations where handle is not easily accessible. 
        • Is available in stainless steel material on stainless steel valves and in chrome-plated brass on brass valves.
        • Allows valve to be panel mounted without removing handle.


    Stem O-Ring Materials (S, M, and L Series)
    Buna N O-rings are standard for brass valves; fluorocarbon FKM O-rings are standard for stainless steel valves. Ethylene propylene, Kalrez®, and neoprene are available.

    [Back to top]



    High-Pressure Valves—31 Series

    31 series valve
    Specifications
    Working Pressure
    Temperature
    Body Material
    Packing Material
    Flow Coefficient
    End Connections
    •  Type
    •  Size 


    Up to 5000 psig (344 bar)
    –65 to 850°F (–53 to 454°C)
    316 stainless steel
    PTFE, Grafoil®
    0.04 

    Swagelok tube fitting, female NPT
    1/8 and 1/4 in.; 6 mm


    Features31 series cutaway

    • Tapered stem tip accurately controls gas and liquid flow rates
    • Straight and angle patterns 
    • Metal-to-metal shutoff 
    • 2° stem taper (included angle) 
    • Panel mounting 
    • Round phenolic handle

     

    Testing
    Every Swagelok 31 series metering valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min.

    Cleaning and Packaging
    Swagelok 31 series metering valves are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11), to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C, are available as an option.

    Options
    Colored Handles
    Black phenolic handles are standard. Blue, green, orange, red, and yellow colors are available.

    High-Temperature Stem Packing 
    Grafoil packing extends the temperature rating to 850°F (454°C).

    [Back to top]



    Find a Sales & Service Center

    Check valves, fixed cracking pressure

    Check Valves with Fixed Cracking Pressures—C and CP Series
    Swagelok® check valves with fixed cracking pressures are available in 316 stainless steel and brass, with end connections from 1/8 to 1 in. and 6 to 12 mm in size.
    Adjustable cracking pressure check valves

    Check Valves with Adjustable Cracking Pressures—CA and CPA Series
    Swagelok® check valves with adjustable cracking pressures are available in 316 stainless steel and brass, with end connections 1/4 and 1/2 in. and 6 and 8 mm in size.