|
|
|
| |
|
Home
> Distribution Manifolds
|
Swagelok® Distribution Manifolds—J6 Series With a one-piece integral body rated to 6000 psig (413 bar), Swagelok J6 series distribution manifolds offer strength in a lightweight, compact design.
 |
Specifications Working Pressure Temperature Body Material Packing Material Manifold Connections • Type • Sizes |
Up to 6000 psig (413 bar) Up to 850°F (454°C) 316 stainless steel PTFE or graphite
Female NPT 1/2, 3/4, and 1 in. | More Information Download the Distribution Manifold—J6 Series catalog. Contact your authorized Swagelok sales and service representative.
Features 
- Fewer potential leak points than conventional distribution manifolds
- Four to eighteen needle valves / outlet connections
- Choice of packing materials
- For isolating or throttling of media flow; nonrotating, hardened needle for positive shutoff.
Testing Every valve is hydrostatically tested at ambient temperature.
Options
- Additional materials available
- Flanged inlet connections available
- Antitamper feature available
- Bleed/drain valve available
- Hydrostatic test certificates complete with full chemical and physical material certifications available
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|