Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 
Swagelok® Process Interface Valves and Process Monoflanges
Process interface valves and monoflangesThe Kenmac® series process instrumentation and piping products enable a smooth transition from the process piping system to instrumentation in a single configuration, providing fewer potential leak points, lower installed weight, and a smaller space envelope.

More Information

Download the Process Interface Valves—Kenmac Series Process Interface Valves and Process Monoflanges catalog.
Contact your authorized Swagelok sales and service representative.

Features
  • Stainless steel, carbon steel, and duplex stainless steel materials
  • Pressure ratings in accordance with ASME B16.5
  • Flanged connections compatible with ASME B16.5


Process Interface Valves
Swagelok process interface valves provide a smooth transition from process to instrumentation systems in a single, compact assembly. Benefits include fewer leak points and reduced size and weight compared to traditional systems.

VB03 series process interface valveVB04 series process interface valve Specifications
Working Pressure

Temperature
Body Material

Seat, Body Seal, Stem
Seal Material
Manifold Connections
• Types

• Sizes
Ball Valve Bore Sizes

Up to 6000 psig and 413.7 bar
(ASME class 150 to class 2500)
–58 to 400°C (–50 to 204°C)
316 stainless steel, carbon steel,
duplex stainless steel
PEEK, graphite, PTFE


Flange (ASME B16.5 RF and RTJ);
NPT (ASME B1.20.1)
1/2 through 3 in. (DN 15 through DN 80)
3/8 to 2 in. (9.5 to 50.8 mm)


More Information
Download the Process Interface Valves—Kenmac Series Process Interface Valves and Process Monoflanges catalog.
Contact your authorized Swagelok sales and service representative.


Features
Process interface ball valve cutaway view
  • Three-piece, bolted-body (VB03 series) or one-piece forged body (VB04 series) construction
  • Antiblowout valve stems and needles
  • Nonrotating needle vent valve
  • Hydrostatic test certificates complete with full chemical and physical material certifications available.





Testing

Every process interface valve is factory tested hydrostatically to a requirement of no visible leakage. A shell test is performed at 1.5 times maximum rated working pressure and a seat test is performed at 1.1 times maximum rated working pressure, in accordance with BS EN 12266-1 and API 598. A low-pressure gas seat test is performed in accordance with BS EN 12266-1 and API 598.

Sour Gas Service
Process interface valves for sour gas service are available. Materials are selected in accordance with NACE MR0175/ISO 15156.

Process interface valve with integral check valve 

  Process interface valve with injection /sampling probe

Options

  • Integral Check Valves
    •  Integral check valves are available on both flange and NPT connections. The metal-seated check valve is ideal for chemical injection applications in oil and gas production.
  • Chemical Injection and Process Sampling Options
    • Select process interface valves may be ordered in optional injection or sampling valve configurations, providing double block and bleed protection for specialized applications.
  •  Handle Options
    • Lockable or nonlockable lever handles on ball valves; bar or antitamper handles on bleed valves
  • Custom Configurations
    • Swagelok process interface valves can be configured to suit a variety of special applications. In addition to double block and bleed assemblies, single block and block and bleed combinations are available. Block and bleed globe valve module options are also available for all configurations.

[Back to top]




Process Monoflanges
Swagelok process monoflanges replace multivalve assemblies with single, flange-mounted manifold configurations. The main advantages over a typical system include compactness and weight savings, which can reduce stress from loading and vibration; fewer potential leak points; and reduced installation and maintenance times.

Process monoflanges Specifications
Working Pressure

Temperature
Body Material

Seal, Packing Material
Manifold Connections
• Types
• Sizes

Up to 6000 psig and 413.7 bar
(ASME class 150 to class 2500)
–58 to 850°C (–50 to 454°C)
316 stainless steel, carbon steel,
duplex stainless steel
Graphite or PTFE

Flange (ASME B16.5 RF and RTJ); NPT
1/2 through 2 in. (DN 15 through DN 50)


More Information

Download the Process Interface Valves—Kenmac Series Process Interface Valves and Process Monoflanges catalog.
Contact your authorized Swagelok sales and service representative.


Features Process monoflange bolted-bonnet needle valve cutaway view

  • Compact block, block and bleed, and double block and bleed assemblies with minimal potential leak points
  • Outside screw and yoke (OS&Y) bolted-bonnet (MN02 series), bolted-bonnet (MN04 series), and integral screwed-bonnet (MN03 series) construction
  • Antiblowout valve stems and nonrotating needles
  • Hydrostatic test certificates complete with full chemical and physical material certifications available.


Testing

Every process monoflange is factory tested hydrostatically to a requirement of no visible leakage. A shell test is performed at 1.5 times maximum rated working pressure and a seat test is performed at 1.1 times maximum rated working pressure, in accordance with BS EN 12266-1 and API 598.

Sour Gas Service

Process monoflanges for sour gas service are available. Materials are selected in accordance with NACE MR0175/ISO 15156.

Options

  • Handle Options
    • Bar, handwheel, or antitamper handles
  • Custom Configurations
    • Swagelok process monoflanges can be configured to suit a variety of special applications. In addition to double block and bleed assemblies, single block and block and bleed combinations are available. Block and bleed globe valve module options are also available for all configurations.


[Back to top]



Find a Sales & Service Center