|
|
|
| |
|
Home
> Modular Instrumentation System—Modular 85 System
|
Swagelok® Modular Instrumentation System
The Kenmac® series modular 85 system provides a standard modular instrumentation interface and mounting system.
 |
Specifications
Working Pressure
Temperature
Body Material
Packing Material
Manifold Connections
Configurations |
Up to 6000 psig (413 bar)
Up to 400°F (204°C)
316 stainless steel (CF8M/ASTM A351)
PTFE
1/4 in. ISO parallel thread (G1/4); optional Swagelok tube fittings installed
2- and 4-valve pressure and differential pressure manifolds; instrument monoflanges for isolation and vent functions; self-venting single and double purge blocks |
More Information
Download the Modular Instrumentation System— Kenmac Series Modular 85 System catalog.
Contact your authorized Swagelok sales and service representative.

Features
- Metal-to-metal seals and parallel threads in accordance with BS 2779 (ISO 228/1)
- Instrument mounting face in accordance with DIN 19213
- Allows pre-assembly that can reduce field installation time and cost
- Hydrostatic test certificates complete with full chemical and physical material certifications available
Four-Valve Differential-Pressure Manifolds
- Two isolating, one equalizing, and one venting valve
- Two isolating and two venting valves for applications where cross-contamination of process fluids is not permitted
- Installation allows vent port to be higher than the process ports for liquid service, and below for gas service; manifolds marked for liquid and gas service
Two-Valve Pressure Manifold
- One isolating and one venting valve for absolute and gauge pressure transmitters
Two-Valve Differential-Pressure Manifold
- One isolating and one venting valve for low-pressure applications and level measure on atmospheric tanks with differential pressure cell
Pressure Manifold
- One isolating and one venting valve for direct connecting to pressure transmitters or pressure gauges and mounting plates
- Integral gauge adapter, 1/2 in. NPT for 360° position, 1/2 in. ISO parallel thread (G1/2) option
Instrument Monoflange Gauge Block
- One isolating and one venting valve suitable for direct connection to horizontal and vertical pipes.
- 1/2 in. ASME B16.5 flange
- Low- and high-pressure versions
Purge Blocks
- Self-venting single purge block for pressure measurement and differential pressure measurement.
- Self-venting double purge block suitable for differential pressure measurement and for connecting to instrument impulse lines on 2 1/8 in. (54 mm) centers
Options and Accessories
- Seal pot with integral vent valve
- Electric heater block for use where heating of manifolds and instrument bodies is required for winterization
- Steam tracing block for use where heating of transmitter bodies and manifold is required
- Filling connector with integral, soft-seated nonreturn valve
- Mounting plate assemblies (type A and B) allow mounting of manifold, connection box, or air filter/regulator, nameplate, and protection shade
- Port protector with integral 750 µm filter screen
- Purge orifice nipple with restricted orifice and data tag plate
- Manifold kidney flange blank for protecting process lines when removing the differential pressure instrument
- Protective shade for extra protection of electronic instruments against environmental conditions
- Antitamper key fits all vent and equalizing valves within the system
 |
 |
 |
Seal Pot with Integral
Vent Valve |
Filling Connector with
Integral Nonreturn Valve |
Protective Shade |
|
|
|
|
Find a
Sales & Service Center
|
|
|
|