Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok® Process and Instrument Manifolds
Valves, manifolds, and Adapters for Piping ApplicationsChoose from a growing variety of manifold valves, monoflange assemblies, and related products for process piping and instrumentation applications.

  • Stainless steel, carbon steel, and duplex stainless steel materials
  • PTFE packing offers system versatility
  • Grafoil® packing extends temperature ratings
  • Compact assemblies—reduced size and weight
  • Minimized potential leak points
  • Easy installation and maintenance


More Information

Find manifolds in the product search.
Contact your authorized Swagelok sales and service representative.


Related Products
See Swagelok needle shutoff and regulating valves.



Swagelok Process Interface Valves and Process Monoflanges
Process interface valves and monoflangesThe Kenmac® series process instrumentation and piping products enable a smooth transition from the process piping system to instrumentation in a single configuration, providing fewer potential leak points, lower installed weight, and a smaller space envelope.

  • Process interface valves—VB03 and VB04 series
  • Process monoflanges—MN02, MN03, and MN04 series
  • Stainless steel, carbon steel, and duplex stainless steel assemblies
  • Pressure ratings in accordance with ASME B16.5
  • Flanged connections compatible with ASME B16.5


More Information

Download the Process Interface Valves—Kenmac Series Process Interface Valves and Process Monoflanges catalog.
See process interface valve and process monoflange features and specifications.


[Back to top]




Swagelok Instrument Manifolds—V, VB, and VL Series
Instrument manifolds, V, VB, VL series

Swagelok offers a variety of 2-, 3-, and 5-valve instrument manifolds. The 2-valve manifolds are designed for static pressure and liquid level applications; the 3- and 5-valve manifolds are designed for differential pressure applications. The V, VB, and VL series manifolds feature a horizontal body design.

  • All 316 stainless steel construction with PTFE packing
  • Working pressures up to 6000 psig (413 bar)
  • Temperatures up to 1200°F (648°C) with Grafoil valve packing


More Information
Download the Instrument Manifolds—V, VB, and VL Series catalog.
Find manifolds in the product search.
See
instrument manifold features and specifications.

[Back to top]




Swagelok Modular Instrumentation System
Modular 85 instrumentation systemThe Kenmac series modular 85 system provides a standard modular instrumentation interface and mounting system.

  • Two- and four-valve pressure and differential pressure manifolds
  • Instrument monoflanges for isolation and vent functions
  • Self-venting single and double purge blocks
  • Electric heaters, steam trace blocks, seal pots, filling connectors, protective shade, mounting plates, and ancillary components


    More Information
    Download the Modular Instrumentation System— Kenmac Series Modular 85 System catalog.
    See modular instrumentation system features and specifications.

    [Back to top]




    Swagelok Direct-Mount Manifolds and Remote-Mount Manifolds

    Direct- and remote-mount manifoldsSwagelok VE series direct-mount instrument manifolds offer flange mounting to instruments, gauges, pressure switches, and absolute pressure transmitters. Swagelok remote-mount manifolds feature an angled vent valve for panel mounting.

    • Direct-mount manifolds— 2-, 3-, and 5-valve configurations
    • Remote-mount manifold—2-valve
    • Compact design
    • Choice of packing and bonnet seal materials


    More Information

    Download the Direct-Mount Manifolds—VE Series catalog.
    Download the Remote-Mount Manifold catalog.
    See direct- and remote-mount manifold features and specifications.


    [Back to top]




    Swagelok Distribution Manifolds—J6 Series
    Distribution manifold, J6 seriesWith a one-piece integral body rated to 6000 psig (413 bar), Swagelok J6 series distribution manifolds offer strength in a lightweight, compact design.

    • Fewer potential leak points than conventional distribution manifolds
    • Four to eighteen needle valves / outlet connections
    • Choice of packing materials
    • For isolating or throttling of media flow; nonrotating, hardened needle for positive shutoff


    More Information
    Download the Distribution Manifold—J6 Series catalog.
    Contact your authorized Swagelok sales and service representative.

    See distribution manifold features and specifications.

    [Back to top]




    Swagelok Compact Instrument Isolation Valves—V Series
    Swagelok Compact Instrument Isolation Valves—V SeriesCompact instrument isolation valves with integral block and bleed functions offer advantages over configurations with multiple valves and fittings.

    • Metal-to-metal body-to-bonnet seal eliminates the need for O-ring or elastomer seals.
    • Hardened stainless steel, nonrotating ball stem tip provides consistent shutoff.
    • Working pressures up to 6000 psig (413 bar)
    • Temperatures up to 1200°F (648°C) with Grafoil packing


    More Information

    Download the Instrument Isolation Valves, Block and Bleed and Double Block and Bleed Valves—V Series catalog.
    See instrument isolation valve features and specifications.

    [Back to top]




    Bellows-Sealed 3-Valve Manifolds—V3 SeriesBellows-sealed 3-valve manifold
    The Swagelok 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements.

    • Swagelok B or U series bellows valves for general or severe service
    • Gasketed or welded body-to-bonnet seals
    • Cobalt-based alloy stem tips

    More Information
    Download the Bellows-Sealed 3-Valve Manifolds—V3 Series catalog.
    See bellows-sealed 3-valve manifold features and specifications.

    [Back to top]



    Swagelok Southwestern Ontario

    469 Campbell Street
    Sarnia, ON N7T 2J1

    519-336-3453
    info@SW-Ontario.Swagelok.com