Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Bellows-Sealed 3-Valve Manifolds—V3 Series
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements.

Bellows-sealed 3-valve manifold Specifications
Working Pressure
Temperature
Body Material
End Connections
• Type
• Size

Up to 2500 psig (172 bar)
Up to 1200°F (648°C)
316 stainless steel

Female NPT, Swagelok tube fitting, flange
1/2 in.

More Information
Download the Bellows-Sealed 3-Valve Manifolds—V3 Series catalog.
Contact your authorized Swagelok sales and service representative.

Features

  • Swagelok B or U series bellows valves for general or severe service
  • Gasketed or welded body-to-bonnet seals
  • Cobalt-based alloy stem tips

Technical Data
For component technical data, including materials of construction and dimensions, download these Swagelok catalogs:

Testing
Every Swagelok bellows-sealed 3-valve manifold is factory vacuum tested with helium at room temperature to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.

Cleaning and Packaging
Every Swagelok bellows-sealed 3-valve manifold assembled with BG, BW, UG, or UW series valves is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).



Find a Sales & Service Center