Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Diaphragm Valves, Ultrahigh-Purity Fluoropolymer—DRP Series
Meeting SEMI Standard F57-0301 for UHP chemical distribution systems and equipment, the Swagelok® DRP series' ultrahigh-purity diaphragm enhanced design helps minimize entrapment areas and extend diaphragm life. DRP series valves are available in a variety of configurations, including: pneumatic and quarter-turn manual 2-way and 3-way shutoff valves, models with adjustable flow and bypass features, and custom manifolds.

Ultrahigh-purity diaphragm valves Specifications
Pressure Rating
Media Temperature
Flow Coefficient
Body, Diaphragm Material
End Connections
• Types


• Sizes
Configurations


Up to 100 psig (6.8 bar)
73 to 212°F (23 to 100°C)
Up to 10.2
DuPont® Teflon® modified PTFE

Fine thread flare and Nippon Pillar Super 300® standard; ISO, NPT, Flowell
1/4 to 1 1/4 in. and 6 to 25 mm
2- and 3-way manual and pneumatic shutoff; adjustable flow and bypass models


More Information
Download these Swagelok DRP series ultrahigh-purity diaphragm valve catalogs and technical reports:

Find DRP series valves in the products search.
See an animated DRP series fluoropolymer diaphragm valves product demonstration.
Contact your authorized Swagelok sales and service representative.

Other Plastic Products
PFA fittings
PFA tubing
PFA plug and needle valves
UHP fluoropolymer check valves

Applications
The Swagelok DRP series ultrahigh-purity diaphragm valve is manufactured to meet SEMI standard F57-0301 specifications for UHP chemical distribution systems and equipment and offers solutions for:

  • Aggressive chemical mechanical planarization (CMP) slurry systems
  • DI water systems
  • Bulk chemical delivery systems
  • Aggressive acids, bases, and other chemicals

Features

  • Improved patented flow pathDRP series 2-way
    • Hemispherical valve cavity and unique diaphragm shape minimize entrapment areas.
    • All wetted surfaces clean rapidly and purge free of process fluids of contaminants.
    • Flow path minimizes fluid shear for reduced slurry agglomeration
  • Extended diaphragm life
    • Modified PTFE diaphragm promotes durability, seal integrity, and long cycle life
    • Patented modified PTFE diaphragm shape is optimized to minimize stress during cycling.
  • Enhanced design
    • Patented diaphragm rim seals off valve cavity.
    • Web thickness of the diaphragm has been maximized to reduce the potential for acid permeation.
    • Design minimizes opportunity for process fluid contamination.
    • No exposed metals.
    • Soft-acting spring closure helps prevent hydraulic shock, particle generation, and damage to the seat seal, as well as compensating for material creep.
    • Open and closed valve status is indicated.
    • Ease of diaphragm replacement facilitates maintenance.


Testing
Every Swagelok DRP series ultrahigh-purity diaphragm valve is factory leak tested.

Cleaning and Packaging
Every Swagelok DRP series ultrahigh-purity diaphragm valve is cleaned and packaged in accordance with SEMI Standard F57-0301 for ultrahigh-purity fluid system components.

Options

  • Manual and pneumatic valves with adjustable flow and bypass features
  • Manual valves with integral lockout handles.
  • Custom valve manifolds
  • Snap-in mounting brackets.
  • PFA fine thread flare nuts available in place of standard PVDF nuts
  • Diaphragm replacement kits enable fast and easy maintenance with the valve inline.
  • ISO, NPT, and other end connections are available.

DRP series valves with adjustable flow and bypass features DRP series valve with integral lockout handle DRP series valve custom manifolds

Valves with adjustable flow
and bypass

Integral lockout handle

Custom manifolds



Find a Sales & Service Center

Bellows-sealed 3-valve manifold

Bellows-Sealed 3-Valve Manifolds—V3 Series
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements.
Swagelok® Metering Valves—S, M, L, and 31 Series

Swagelok® Metering Valves—S, M, L, and 31 Series
Swagelok offers several metering valves for low- and high-pressure service in 316 stainless steel and brass materials with flow coefficients from 0.004 to 0.15.