|
|
|
| |
|
Home
> High Flow, Springless Diaphragm Valves—DF Series
|
High-Flow, Springless Diaphragm Valves—DF Series Swagelok® DF Series diaphragm valves are designed for a wide range of ultrahigh-purity, high-flow applications, with a flow coefficient of 0.62 and available high-flow end connections.
 |
Specifications Working Pressure Burst Pressure Actuation Pressure Temperature Flow Coefficient Body Material Diaphragm Material End Connections • Type
• Size |
Vacuum to 300 psig (20.6 bar) 3200 psig (220 bar) 70 to 100 psig (4.9 to 6.8 bar) –10 to 270°F (–23 to 132°C) 0.62 316L VAR stainless steel Elgiloy®
"H" type VCR® face seal fitting, VCR face seal fitting, tube butt weld 1/4, 3/8, 1/2 in.; 10 and 12 mm
|
More Information Download the High-Flow, Springless Diaphragm Valves—DF Series catalog. Download the DF Series Diaphragm Valve Technical Report. Find ultrahigh-purity, high-flow diaphragm valves in the product search.
More Ultrahigh-Purity Diaphragm Valves Diaphragm valves for atomic layer deposition (ALD)
Springless diaphragm valves for high performance—DP series
Features
- No springs or threads in wetted areas improves cleanliness
- Fully swept flow path enhances purging and gas replacement
- Minimal PCTFE volume minimizes gas adsorption and desorption
- Fully contained seat insert increases cycle life
- Normally closed and normally open pneumatic actuators available for remote actuation
- Round and integral lockout handles available for manual actuation.
- Three-quarter turn actuation
- Choice of seven handle colors
Ultrahigh-Purity Springless Diaphragm Valve Process Specifications - Special cleaning, process designator P1: Special Cleaning and Packaging (SC-11)
- Special cleaning with non–ozone-depleting chemicals
- Performed in specially cleaned areas; valves are individually bagged
- 5 µin. (0.13 µm) average, machine finished.
- Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
- Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
- 5 µin. (0.13 µm) average, machine finished and electropolished.
Ultrahigh-Purity Springless Diaphragm Valve Testing Inboard and internal helium leak tested to a maximum leak rate of 1 × 10–9 std cm3/s in accordance with SEMI F1.
Configurations
|
 |
| Multiport Valve |
Multivalve Manifolds |
- Two-port pneumatic valves
- Two-port manual valves
- Multiport and elbow valves
- Multivalve manifolds
Options
- Pneumatic actuators
- Factory-assembled indicator switch and indicator switch kits available
- High-temperature polyimide seat
- Temperature rating from 50 to 270°F (10 to 132°C)
- Panel mounting available for round-handle valves.
- Diaphragm replacement kits available
- Actuator replacement kits available.
|
|
|
|
|
|