|
|
|
| |
|
Home
> Radial Diaphragm Valves—DR Series
|
Radial Diaphragm Valves—DR Series
The Swagelok® DR series radial diaphragm valve offers a cleaner, more compact way to manage sterile flow streams for many applications: media preparation, fermentation, harvest, separation, refining, purification, CIP, and SIP systems. The single-body biopharm valve design can be manufactured in a wide range of configurations to include multiple valves and multiple ports, and point-of-use valves. A single Swagelok radial diaphragm valve can replace complex weir-style valve assemblies, resulting in a more compact system.
 |
Specifications
Working Pressure
Temperature
Diaphragm Material
Body Material
Flow Coefficients
Internal Surface Finish
Valve Sizes
End Connections |
Up to 150 psig (10.3 bar)
Up to 280°F (137°C)
Modified PTFE
316L stainless steel
1.6 to 27.2
Electropolished and finished to
15 µin. (0.38 µm) avg
1/2 to 2 in.
Tube butt weld, TS series sanitary clamp, and Kwik-Clamp |
More Information
Download the Radial Diaphragm Valves—DR Series catalog.
Download the Riboflavin Tests Demonstrate Swagelok DR Series Valve Design is Cleaner technical report.
Find radial diaphragm valves in the product search.
Features
- Multivalve and multiport configurations
- Reduce overall system size, require fewer fittings, less piping and welding:
- one or two valves
- two or three ports
- point-of-use valves
- Minimized entrapment areas
- Drains easily
- Maximized cleanability
- Live-loaded, extended-life diaphragm
- Pneumatic actuators
- Manual actuators.
Testing
Every Swagelok DR series radial diaphragm valve is inboard helium leak tested to a maximum allowable leak rate of 2.5 × 10–3 std cm3/s, at the seat, envelope, and port welds, using FCI 70-2 as a guideline.
Cleaning and Packaging
All Swagelok DR series radial diaphragm valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Inspection
- The interior surfaces of Swagelok DR series biopharm valve bodies are 100 % visually inspected.
- All welds are performed by ASME Section IX certified welders and are 100 % visually inspected.
- All completed valve assemblies are 100 % visually inspected prior to shipment.
Validation Documentation
- The following validation documentation can be provided upon request:
- Certified mill test report on the valve body
- Certification of compliance to specifications
- Certification of compliance to 21CFR Part 177
- Quality Assurance Manual
- ISO 9001 certification
Options
- Pneumatic actuator kits
- Diaphragm and diaphragm-gasket kits
- Third-party position indicator switch assemblies
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|