Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 

Swagelok® Diaphragm Valves for High-Purity, Ultrahigh-Purity, and Biopharmaceutical Service
Swagelok diaphragm-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for high-purity, ultrahigh-purity, and biopharmaceutical applications.

High-Purity

Ultrahigh-Purity

Biopharmaceutical

DL and DS series DP series DR series
LD series DF series DW series
  ALD series  
  DRP series  

More Information
Find diaphragm-sealed valves in the product search.
See diaphragm valve references, including catalogs and technical reports.



DL Series and DS Series

Swagelok DL series and DS series valves offer packless, all metal containment for high-purity and ultrahigh-purity applications up to 3500 psig 241 bar).Diaphragm valves, DL and DS series

Specifications
Working Pressure
Temperature
Flow Coefficient


Up to 3500 psig (241 bar)
–100 to 250°F (–73 to 121°C)
Up to 0.30


More Information

Download the Diaphragm Valves—DL and DS Series catalog.
Download the DL and DS Series Diaphragm Valve Technical Report.
Find high-purity, high-pressure diaphragm valves in the product search.
See DL and DS series valve features and options.


[Back to top]


Bulk Gas LD Series
With flow coefficients up to 13 and a variety of body materials and configurations, Swagelok LD series bulk gas valves can support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications.Bulk gas  LD series

Specifications
Working Pressure Temperature
Flow Coefficient


Up to 300 psig (20.6 bar)
–20 to 300° F (–28 to 148°C)
Up to 13


More Information

Download the Diaphragm Valves—LD Series catalog.
Find bulk gas bulk gas diaphragm valves in the product search.
See LD series valve features and options.


[Back to top]




Springless DP Series

With 316L VIM-VAR construction, Swagelok DP series valves are suitable for a variety of ultrahigh-purity applications.DP series

Specifications
Working Pressure
Temperature
Flow Coefficient

  
Vacuum to 3045 psig (210 bar)
–10 to 300°F (–23 to 150°C)
0.20 and 0.27


More Information

Download the Springless Diaphragm Valves for High Performance—DP Series catalog.
Download the DP Series Diaphragm Valve Technical Report.
Download the Springless Diaphragm Valves (1.125 in.) for High Performance—DP Series catalog.
Download the DP Series Springless Diaphragm Valves (1.125 in.) Technical Report.
Find ultrahigh-purity DP series valves in the product search.
See DP series valve features and options.


[Back to top]



High-Flow DF Series
Swagelok DF series valves are designed for a wide range of ultrahigh-purity, high-flow applications, with a flow coefficient of 0.62 and available high-flow end connections.High flow valves, DF series

Specifications
Working Pressure
Temperature
Flow Coefficient

 
Vacuum to 300 psig (20.6 bar)
–10 to 270°F (–23 to 132°C)
0.62


More Information
Download the High-Flow, Springless Diaphragm Valves—DF Series catalog.
Download the DF Series Diaphragm Valve Technical Report.

Find ultrahigh-purity, high-flow valves in the product search.
See DF series valve features and options.


[Back to top]




Valves for Atomic Layer Deposition (ALD)

Atomic layer deposition (ALD) valvesSwagelok ALD valves offer ultrahigh cycle life, high-speed actuation, and flow coefficients up to 0.62, along with thermal actuators, position sensors, and solenoids for optimal performance in atomic layer deposition applications.

Specifications
Working Pressure
Temperature
Flow Coefficient

Vacuum to 145 psig (10.0 bar)
32 to 392°F (0 to 200°C)
0.27 or 0.62


More Information
Download the Diaphragm Valves for Atomic Layer Deposition (ALD) catalog.
Download the ALD3 Diaphragm Valves Technical Report.
Download the ALD6 Diaphragm Valves Technical Report.
Find atomic layer deposition valves in the product search.
See atomic layer deposition valve features and options.

[Back to top]




Ultrahigh-Purity Fluoropolymer DRP Series

Meeting SEMI Standard F57-0301 for UHP chemical distribution systems and equipment, the Swagelok DRP series' ultrahigh-purity diaphragm enhanced design helps minimize entrapment areas and extend diaphragm life. DRP series valves are available in a variety of configurations, including: pneumatic and quarter-turn manual 2-way and 3-way shutoff valves, models with adjustable flow and bypass features, and custom manifolds.Ultrahigh-purity fluoropolymer valves

Specifications
Pressure Rating
Media Temperature
Flow Coefficient


Up to 100 psig (6.8 bar)
73 to 212°F (23 to 100°C)
Up to 10.2


More Information
Download the Ultrahigh-Purity Fluoropolymer Diaphragm Valves—DRP Series catalog.
Download the Ultrahigh-Purity Fluoropolymer Diaphragm Valve Technical Report Abstracts.
Download the
Utrahigh-Purity Fluoropolymer 3-Way Diaphragm Valve Technical Report Abstracts.
See an animated DRP series fluoropolymer diaphragm valves product demonstration.
Find DRP series valves in the products search.
See DRP series ultrahigh-purity fluoropolymer valve features and options.


[Back to top]




Radial Diaphragm DR Series
The Swagelok DR series offers a cleaner, more compact way to manage sterile flow streams for many applications: media preparation, fermentation, harvest, separation, refining, purification, CIP, and SIP systems. The single-body biopharm valve design can be manufactured in a wide range of configurations to include multiple valves and multiple ports, and point-of-use valves. A single Swagelok DR series valve can replace complex weir-style valve assemblies, resulting in a more compact systemDR series biopharm valves.
 

Specifications
Working Pressure
Temperature
Flow Coefficients

Up to 150 psig (10.3 bar)
Up to 280°F (137°C)
1.6 to 27.2


More Information

Download the Radial Diaphragm Valves—DR Series catalog.
Download the Riboflavin Tests Demonstrate Swagelok DR Series Valve Design is Cleaner technical report.
Find radial diaphragm valves in the product search.
See DR series valve features and options.

[Back to top]




Weir-Style Diaphragm DW Series
Weir-style valves, DW seriesThe Swagelok DW series of weir-style valves is designed and manufactured to meet or exceed the stringent requirements of industry standards. In addition to forged-body shutoff valves, block-body tee patterns, close-coupled branches, and point-of-use (viking) valves are available.

Specifications
Working Pressure
Temperature
Flow Coefficients


Up to 145 psig (10.0 bar)
Up to 302°F (150°C)
0.3 to 214


More Information
Download the Weir-Style Diaphragm Valves—DW Series catalog.
Find weir-style valves in the product search.

See DW series weir-style valve features and options.


[Back to top]



Alaska Valve & Fitting Co.

6160 Tuttle Place
Anchorage, AK 99507

907-563-5630
info@Alaska.swagelok.com