|
|
|
| |
|
Home
> UHP Check Valves, Fluoropolymer O-Ring–Free
|
Swagelok® UHP Check Valves, O-Ring–Free Fluoropolymer—CHP Series CHP series UHP fluoropolymer check valves provide low cracking and reseal pressure and contain wetted components that meet SEMI Standard F57-0301 for ultrahigh-purity system components.
 |
Specifications Working Pressure Media Temperature Body Material • Small Body • Medium Body Flow Coefficient Cracking Pressure • Small Body • Medium Body Reseal Pressure End Connections • Types
• Sizes |
Up to 80 psig (5.5 bar) 50 to 185°F (10 to 85°C)
DuPont® Teflon® (modified PTFE) PFA Up to 4.1
Less than 1.5 psig (0.11 bar) Less than 0.9 psig (0.07 bar) Up to 0.5 psig (0.04 bar)
Fine thread flare, Nippon Pillar® Super 300 Small body: 1/4 and 3/8 in.; 6 and 10 mm Medium body: 1/2 and 3/4 in. | More information Download the Ultrahigh-Purity Fluoropolymer O-Ring–Free Poppet Check Valves catalog. Contact your authorized Swagelok sales and service representative.
Other Plastic Products PFA fittings PFA tubing PFA plug and needle valves UHP fluoropolymer diaphragm valves
Features - Low cracking and reseal pressure
- Poppet
 - O-ring–free design ensures clean operation
- Contoured shape reduces turbulence and minimizes pressure drop
- Shell seal
- Tongue-and-groove design
- Provides excellent leak integrity during thermal cycling and high-pressure applications
- Spring
- Noncontaminating PFA spring material
- Allows valve installation in any orientation
- Positive stop
- Prevents spring from compressing to a solid height
- Allows flow to sweep around spring coils reducing entrapment
- Retainer
- Small body size open-cage design ensures poppet alignment and eliminates no-flow areas
- Medium body size designed to maximize flow and reduce pressure drop
Options - PFA fine thread flare nuts place of standard PVDF nuts
- ISO, NPT, and other end connections
- Nippon Pillar Super 300 end connections on medium-body valves
Testing Every Swagelok UHP check valve is factory leak tested at the seat and shell.
Cleaning and Packaging Every Swagelok UHP check valve is cleaned and packaged in accordance with SEMI Standard F57-0301 Section 11 for ultrahigh-purity fluid system components.
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|