Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
All-Welded, High-Purity Check Valves—CW Series
With all-welded 316L stainless steel body and springless design, the Swagelok® CW series check valve is designed for clean operation and reliable fluid containment.

All-welded check valves, CW series Specifications
Working Pressure
Temperature
Cracking Pressure
Maximum Back Pressure
Maximum Pressure Drop
Minimum Burst Pressure
at 70°F (20°C)
Flow Coefficient
Body Material
End Connections
•  Type

•  Size

Up to 3000 psig (206 bar)
–10 to 400°F (–23 to 204°C)
Less than 2 psi (0.14 bar)
Full pressure rating
145 psi (10.0 bar)
12 000 psig (826 bar)

0.55 and 0.70

316L stainless steel

Tube butt welds, VCR® face seal fittings, Swagelok tube fittings
1/4 to 1/2 in.; 6 mm


More Information
Download the All-Welded Check Valves—CW Series catalog.
Find high-purity check valves in the product search.


Other Products
Ultrahigh-purity O-ring–free fluoropolymer check valves

FeaturesAll-welded check valve, CW series cutaway view

  • Forward flow starts at less than 2 psig (0.14 bar) pressure differential.
  • Valve closes with less than 2 psig (0.14 bar) back pressure.
  • Choice of standard or high-purity wetted surface finishes.
  • Poppet is fluorocarbon FKM-bonded 316L stainless steel; other materials are available


CW Series Check Valve Process Specifications 
Standard, no process designator: Special Cleaning and Packaging (SC-11)

  • Special cleaning with non–ozone-depleting chemicals
  • Performed in specially cleaned areas; valves are individually bagged
  • 20 µin. (0.51 µm) average, machine finished.

Ultrahigh-purity, process designator P: Ultrahigh-Purity Process Specification (SC-01)

  • Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
  • Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
  • 8 µin. (0.20 µm) average, machine finished and electropolished.

Testing
All CW series check valves are factory tested for crack and reseal performance.

Options
Aflas®, Buna N, ethylene propylene, and neoprene poppet bonding materials are available.



Find a Sales & Service Center

CW series all-welded check valves

All-Welded, High-Purity Check Valves—CW Series  
With all-welded 316L stainless steel body and springless design, the Swagelok® CW series check valve is designed for clean operation and reliable fluid containment.
Check valves with bonded poppet and fixed cracking pressure

Bonded-Poppet Check Valve with Fixed Cracking Pressure—CH Series
Swagelok­® CH series bonded-poppet check valves feature 316 stainless steel construction and are available with ECE R110-type approval.