Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
check valveCheck Valves
Swagelok offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service, high-purity, and sanitary applications.
More Information
Download the Check Valves—C, CA, CH, CP, and CPA Series catalog.
Download the Lift Check Valves—50 Series catalog.
Download the All-Welded Check Valves—CW Series catalog.
Download the Ultrahigh-Purity O-Ring–Free Fluoropolymer Check Valves—CHP Series catalog.
Download the Stainless Steel Valves for the Sanitary Industries catalog.
Find check valves in the product search.




Spring-and-Poppet Check Valves—C, CA, CH, CP, and CPA Series
Swagelok® spring-and-poppet check valves are available with nominal cracking pressures ranging from 1/3 to 600 psi (0.03 to 41.4 bar) in 316 stainless steel and brass and with end connections 1/8 to 1 in. and 6 to 25 mm in size.

Spring and Poppet Check Valve Specifications
Working Pressure
Temperature
Nominal Cracking Pressure
• Fixed
• Adjustable
Flow Coefficient
Body Material
Seal Material
End Connections
• Type

• Size

Up to 6000 psig (413 bar)
–50 to 400°F (–45 to 204°C)

1/3 to 25 psi (0.02 to 1.7 bar)
3 to 600 psi (0.21 to 41.4 bar)
0.10 to 4.7
316 stainless steel, brass
Fluorocarbon FKM, Buna N
Swagelok tube fittings, NPT, ISO, SAE/MS, VCO® O-ring fittings, VCR® face seal fittings
1/8 to 1 in.; 6 to 25 mm

More Information
Download the Check Valves—C, CA, CH, CP, and CPA Series catalog.
Find poppet check valves in the product search.
See check valves with adjustable cracking pressures—CA and CPA series.
See check valves with fixed cracking pressures—C and CP series.
See bonded-poppet check valves with fixed cracking pressures—CH series.

[Back to top]



Lift Check Valves—50 Series
Swagelok lift check valves limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C).

 

lift check valve Specifications
Working Pressure
Temperature
Forward Flow Coefficient
Body Material
Poppet Material
End Connections
• Type

• Size

Up to 6000 psig (413 bar)
–65 to 900°F (–53 to 482°C)
0.30 to 2.20
316 stainless steel
S17400 stainless steel

Swagelok tube fittings, female NPT, tube socket weld or pipe butt weld
1/4 to 3/4 in.; 6 mm


More Information
Download the Lift Check Valves—50 Series catalog.
Find lift check valves in the product search.
See lift check valve features and options.


 

[Back to top]

 



All-Welded Check Valves—CW Series
With all-welded 316L stainless steel body and springless design, the Swagelok® CW series check valve is designed for clean operation and reliable fluid containment.

All welded check valve Specifications
Working Pressure
Temperature
Cracking Pressure
Maximum Back Pressure
Maximum Pressure Drop
Minimum Burst Pressure
at 70°F (20°C)
Flow Coefficient
Body Material
End Connections
• Type

• Size

Up to 3000 psig (206 bar)
–10 to 400°F (–23 to 204°C)
Less than 2 psi (0.14 bar)
Full pressure rating
145 psi (10.0 bar)
12 000 psig (826 bar)

0.55 and 0.70

316L stainless steel

Tube butt welds, VCR face seal fittings, Swagelok tube fittings
1/4 to 1/2 in.; 6 mm

More Information
Download the All-Welded Check Valves—CW Series catalog.
Find high-purity check valves in the product search.
See all-welded check valve features and options.

[Back to top]



UHP Check Valves, O-Ring–Free Fluoropolymer—CHP Series
CHP series UHP fluoropolymer check valves provide low cracking and reseal pressure, leak-tight integrity during thermal cycling and high-pressure applications, and reduced turbulence and minimized pressure drop.

UHP check valve Specifications
Working Pressure
Media Temperature
Body Material
• Small Body
• Medium Body
Flow Coefficient
Cracking Pressure
• Small Body
• Medium Body
Reseal Pressure
End Connections
• Type

• Size

Up to 80 psig (5.5 bar)
50 to 185°F (10 to 85°C)

DuPont® Teflon® (modified PTFE)
PFA
Up to 4.1

Less than 1.5 psig (0.11 bar)
Less than 0.9 psig (0.07 bar)
Up to 0.5 psig (0.04 bar)

Fine thread flare, Nippon Pillar® Super 300
Small body: 1/4 and 3/8 in.; 6 and 10 mm
Medium body: 1/2 and 3/4 in.

More information
Download the Ultrahigh-Purity Fluoropolymer O-Ring–Free Poppet Check Valves catalog.
See UHP fluoropolymer check valve features and options.


[Back to top]

 



 

sanitary check valveCheck Valves for the Sanitary Industries
Swagelok offers stainless steel check valves designed for use in the sanitary industries, including vertical disk, ball, and air blow configurations.

More Information
Download the Stainless Steel Valves for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.
See sanitary check valves features and options.

[Back to top]

 

 

 

 

 

 

 

 

 



Allentown Fluid Systems, Inc.

4245 Independence Drive
Schnecksville, PA 18078

610-799-9001