Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Butterfly Valves for Sanitary Applications
Swagelok offers sanitary butterly valves with manual or pneumatic actuation and Kwik-Clamp, tube butt weld, and Acme threaded end connections for system versatility.


Butterfly Valves for Sanitary Applications

Specifications
Working Pressure
Temperature
Body Materials
Seal Materials
End Connections
• Types
• Sizes
Actuation
Surface Finish


Up to 145 psig (10.0 bar)
250°F (121°C)
316L and 304 stainless steel
Silicone, EPDM, fluorocarbon FKM

Kwik-Clamp, tube butt weld, Acme-threaded
1 through 4 in.
Manual and pneumatic
Inside and outside diameters polished to 32 µin. (0.81 µm) max Ra


More Information
Download the Stainless Steel Valves for the Sanitary Industries catalog.
Find butterfly valves in the product search.

Features

  • 304 SS and 316L SS construction
  • Silicone seat material standard; EPDM and fluorocarbon FKM also available
  • 1 to 4 in. Kwik-Clamp and tube butt weld connections standard; Acme threaded end connections also available

Pressure-Temperature Ratings

  • Maximum working pressure—145 psig (10.0 bar) for 1 to 3 in. sizes and 115 psig (7.9 bar) for 4 in. size
  • Maximum temperature—250°F (121°C), based on seal material manufacturer’s rating

Manual Butterfly Valves
Multiposition and two-position handles are available.

Pneumatically Actuated Butterfly Valves

  • Normally closed models actuate at 87 to 116 psig (6.0 to 8.0 bar) air pressure
  • Double-acting models actuate at 58 to 87 psig (4.0 to 6.0 bar) air pressure
  • 1/8 in. BSPP air inlet connection
  • Optional proximity switch available:
    • 2 4 V (dc), 6 ft (1.8 m) cable
    • one- or two-switch assemblies
    • Contact your authorized Swagelok representative for additional feedback signal options.


Replacement Parts
Replacment valve seats and manual valve handles are available.



Find a Sales & Service Center