|
|
|
| |
|
Home
> High-Purity Bellows-Sealed Valves—BN Series
|
Bellows Valves—BN Series Swagelok® BN series bellows-sealed valves offer packless operation, with an all-metal seal to atmosphere and cleaning for high- and ultrahigh-purity systems.
|
Specifications Working Pressure Temperature Flow Coefficient Body Material Stem Tip Material End Connections • Type
• Size Internal Volume |
Vacuum to 500 psig (34.4 bar) –40 to 200°F (–40 to 93°C) 0.30 and 0.70 316L stainless steel PCTFE
Swagelok tube fitting, butt weld, tube weld, tube extension, VCR® face seal fitting, VCO® O-ring fitting 1/4 to 1/2 in.; 6 to 12 mm 0.18 and 0.27 in. 3 (2.9 and 4.4 cm 3 ) | More Information Download the Bellows-Sealed Valves—BN Series catalog. Download the BN Series Bellows Valve Technical Report. Find high-purity bellows valves and high-purity bellows valves, multiport in the product search.
Other High-Purity Bellows Valves High-pressure, pneumatically actuated bellows-sealed valves—HB series
Features
Manual Valve |
Pneumatic Valve |
 |
 | - Valve
- Full pressure rating in either flow direction for system versatility
- Union bonnet construction for safety
- Stem guiding outside of system fluid for clean operation
- Precision-formed metal bellows for reliability
- Nonrotating stem tip for increased shutoff cycle life.
- Manual actuators—rotary or toggle handle
- Pneumatic actuators—normally closed and normally open actuation modes
- Panel mounting and bottom mounting.
High-Purity Bellows Valve Process Specifications
- Standard, no process designator: Special Cleaning and Packaging (SC-11)
- Special cleaning with non–ozone-depleting chemicals
- Performed in specially cleaned areas; valves are individually bagged
- 20 µin. (0.51 µm) average, machine finished.
- Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
- Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
- 8 µin. (0.20 µm) average, machine finished and electropolished.
Testing Inboard helium leak tested to a rate of 4 × 10 –9 std cm 3 /s at the seat, envelope, and all seals.
Options and Accessories
- Muiltiport and elbow bellows valves and multivalve manifolds available.
- Bonnet sniffer tubes allow monitoring of bellows integrity.
- Indicator switches transmit a signal indicating open or closed position.
- Factory assembled
- Indicator switch kits
- Polyimide stem tips are available in BN4 series bellows valves for temperatures up to 400°F (204°C) or where PCTFE is not compatible with the system fluid.
- Toggle handles—seven colors are available.
- Optional pneumatic actuator NPT inlet port.
- Hose adapter kits allow for use of soft plastic or rubber tubing at the inlet of the pneumatic actuator.
| Bonnet Sniffer Tube |
Indicator Switch |
Polyimide Stem Tip |
|
|
| |
|
|
|
Find a
Sales & Service Center
|
|
|
|
|