|
|
|
| |
|
Home
> Bellows Valves with Secondary Packing—U Series
|
Bellows Valves with Secondary Packing—U Series Swagelok® U series bellows-sealed valves enhance reliability, versatility, and safety—with a secondary containment system that prevents leaks to atmosphere even if the primary seal fails.
 |
Specifications Working Pressure Temperature Flow Coefficient Body Material Stem Tip Material
End Connections • Type
• Size Internal Volume |
Up to 2500 psig (172 bar) –20 to 1200°F (–28 to 648°C) 0.36 to 5.3 316 stainless steel 316 stainless steel, PCTFE, cobalt-based alloy
Swagelok tube fitting, female VCR® face seal fitting, tube socket weld, tube butt weld 1/4 to 3/4 in.; 6 to 12 mm 0.11 to 1.46 in.3 (1.8 to 23.9 cm3) | More Information Download the Bellows-Sealed Valves—U Series catalog. Find secondary packed bellows valves in the product search.
Other Bellows Valves for General Service B series general-service bellows valves H and HK series compact bellows valves
Features
- Gasketed or welded body-to-bellows seals
- Stem tips for shutoff or regulating service
 |
| Regulating |
Conical |
Nonrotating spherical | - Panel, bottom, and side mounting available
- Bar handle and pneumatic actuation available.
- Upper packing provides secondary containment as backup to primary seal.
- Acme power transmission threads enable low operating torque.
- 4U, 6U, and 8U series contain conventional bellows (system pressure acts on inside of bellows); 12U and 12UA series contain inverted bellows (system pressure acts on outside of bellows).
- Straight- and angle-pattern valves
Testing Every U series bellows valve is factory vacuum tested with helium at room temperature for 5 s to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.
Cleaning and Packaging - Swagelok U series bellows valves with VCR end connections are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.
- Swagelok U series bellows valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.
Valve Options - High-Temperature Model
- Nickel-based lubricant prevents seizing of actuator threads.
- Valve rating extends to:
- 1000°F (537°C) for valves with VCR fittings.
- 1200°F (648°C) for valves with Swagelok tube fittings.
- Low-Temperature Model
- PTFE secondary packing for temperatures
- from –325 to 400°F (–200 to 204°C).
- Alloy 600 bellows
Pneumatic Actuators
- Normally closed, normally open, and double acting actuation modes
- Reliable piston design for enhanced cycle life
- Low actuation pressures
- Aluminum and stainless steel components
 Pneumatic Actuator Options and Accessories
- Pneumatic Actuator Microswitches
- Signal OPEN or CLOSED position of valve to panel or process controller
- Factory assembled on 4U, 6U, and 8U series valves
- Microswitch kits for field assembly.
Maintenance Kits Stem tip/adapter kits, bellows kits, and gasket kits are available for UG, URG, and UK series valves. Download the Swagelok Bellows-Sealed Valve Maintenance Kits catalog. |
|
|
|
Find a
Sales & Service Center
|
|
|
|
|