|
|
|
| |
|
Home
> Metering Bellows-Sealed Valves—BM Series
|
Metering Bellows-Sealed Valves—BM Series Swagelok® bellows-sealed metering valves feature micrometer handles for precise, repeatable flow settings.
 |
Specifications Working Pressure Temperature Flow Coefficient Body Material Stem Tip Material End Connections • Type
• Size Internal Volume |
Up to 700 psig (48.2 bar) –20 to 900°F (–28 to 482°C) 0.005 to 0.30 316 stainless steel Hard chrome-plated 316 stainless steel
Swagelok tube fitting, tube socket weld, tube butt weld, integral male VCR® face seal fitting 1/4 and 3/8 in.; 6 mm 0.07 in.3 (1.1 cm.3)—metering stem tip 0.11 in.3 (1.6 cm3)—regulating stem tip | More Information Download the Bellows-Sealed Metering Valves—BM Series catalog. Find metering bellows valves in the product search.
Features - Micrometer handles measure stem position in 0.001 in. (0.025 mm) increments.
- Valves open to maximum flow in six turns.
- Slotted handle tops enable adjustments with a screwdriver.
- Panel and bottom mounting are standard.
- Handle dead stop protects needle tip from damage by overtightening
- Actuator threads are protected from system contaminants
- Actuator backstop enhances bellows life
- Lock screw locks in flow settings
- Precision-formed metal bellows provides reliable service
- Metering and regulating stem tips available
Testing Every BM series metering bellows valve is helium leak tested to a maximum leak rate of 4 × 10–9 std cm3/s at the envelope and body seal.
Cleaning and Packaging
- Swagelok BM series metering bellows valves with VCR end connections are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11), to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.
- Swagelok BM series metering bellows valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.
Factory Flow Settings
- BMG and BMW Series
- With 10 psig (0.68 bar) inlet pressure and the flow rate from 10 to 15 cm3/min, the handle is set at 0. BMG and BMW series valves are not intended for shutoff service
- BMRG and BMRW Series
- Following a helium leak test and the valve seat to a maximum leak rate of 7 × 10–7 std cm3/s, the handle is set at 0. BMRW series valves are not recommended for shutoff above 600°F (315°C).
Options - Welded female VCR face seal fittings
- Special alloys
- Maintenance kits
|
|
|
|
|
|