|
|
|
| |
|
Home
> Bellows Valves, High-Pressure, Pneumatically Actuated—HB Series
|
Bellows Valves, High-Pressure, Pneumatically Actuated—HB Series
Swagelok® HB series bellows-sealed valves offer pressure ratings up to 3500 psig (241 bar) and cleaning for high-and ultrahigh-purity systems.
 |
Specifications
Working Pressure
Temperature
Flow Coefficient
Body Material
Stem Tip Material
End Connections
• Type
• Size
Internal Volume |
Up to 3500 psig (241 bar)
–40 to 400°F (–40 to 204°C)
0.30
316L stainless steel
PCTFE
Swagelok tube fitting, VCR® face seal fitting, tube butt weld, tube socket weld
1/4 to 1/2 in.; 6 mm
0.27 in.3 (4.4 cm3) |
More Information
Download the High-Pressure, Pneumatically Actuated Bellows-Sealed Valves—HB Series catalog
Download the HB Series Bellows Valve Technical Report.
Find high-pressure bellows valves in the product search.
Other High-Purity Bellows Valves
High-purity bellows-sealed valves—BN series
Features
- Valve
- Full pressure rating in either flow direction for system versatility
- Easily purged to maintain clean operation
- Stem guiding outside of system fluid for cleanliness
- Inverted bellows design for strength
- Replaceable subassembly for easy maintenance
- Normally closed and normally open pneumatic actuators
High-Purity Bellows Valves Process Specifications
- Standard, no process designator: Special Cleaning and Packaging (SC-11)
- Special cleaning with non–ozone-depleting chemicals
- Performed in specially cleaned areas; valves are individually bagged
- 20 µin. (0.51 µm) average, machine finished.
- Photovoltaic cleaning, process designator SC06: Photovoltaic Process Specification (SC-06)
- Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
- Performed in specially cleaned areas; valves are individually bagged
- 20 µin. (0.51 µm) average, machine finished.
- Photovoltaic cleaning, process designator P6: Photovoltaic Process Specification (SC-06)
- Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
- Performed in specially cleaned areas; valves are individually bagged
- 5 µin. (0.13 µm) average, machine finished.
- Ultrahigh-purity, process designator P: Ultrahigh-Purity Process Specification (SC-01)
- Ultrahigh-purity cleaning with a continuously monitored, deionized water, ultrasonic cleaning system
- Performed in ISO Class 4 work areas; valves are double bagged and vacuum sealed in cleanroom bags
- 8 µin. (0.20 µm) average, machine finished and electropolished.
Testing
Inboard helium leak tested to a rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals. Pneumatic actuator leak tested to a maximum leak rate of 1 std cm3/min.
Options and Accessories
|
Indicator Switch
|
Multiport Valve
|
|
 |
- Indicator Switches
- Transmit a signal to an electrical device indicating either the open or closed position of a pneumatically actuated HB series bellows valve
- Factory assembled
- Indicator switch kits for field assembly
- Polyimide Stem Tips
- For temperatures up to 400°F (204°C)
- Multiport and Elbow Valves and Multivalve Manifolds
|
|
|
|
|
|