|
|
|
| |
|
Home
> Bellows Valves—B Series
|
Bellows Valves—B Series Swagelok® B series bellows-sealed valves are available in a variety of models for system versatility.
 |
Specifications Working Pressure Temperature Flow Coefficient Body Materials Stem Tip Materials
End Connections • Type
• Size Internal Volume |
Up to 1000 psig (68.9 bar) –20 to 900°F (–28 to 482°C) 0.12 to 1.2 316 stainless steel, brass, alloy 400 316 stainless steel, PCTFE, cobalt-based alloy
Swagelok tube fittings, tube butt weld, tube socket weld, butt weld, VCR® face seal fitting 1/4 to 3/4 in.; 6 to 12 mm 0.10 to 0.26 in.3 (1.6 to 4.3 cm3) | More Information Download the Bellows-Sealed Valves—B Series catalog. Find general service bellows valves in the product search.
Other Bellows Valves for General Service H and HK series compact bellows valves U series bellows valves with secondary packing
Features 
- Gasketed or welded body-to-bellows seals
- Stem tips for shutoff or regulating service
 |
| Regulating |
Conical |
Nonrotating spherical | - Bar, round, or toggle handle; pneumatic actuation also available.
- Precision-formed metal bellows provides reliable seal to atmosphere.
Testing Every B series bellows valve is factory tested with helium for 5 s to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.
Cleaning and Packaging
- Swagelok B series bellows valves with VCR end connections and all BK series valves are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C. Swagelok
- Swagelok B series bellows valves with other end connections are processed in accordance with Swagelok Standard Cleaning and Packaging (SC-10); special cleaning and packaging are available as an option.
Valve Options and Accessories 
- Vacuum stem tip/adapters help eliminate gas pockets or trapped volumes.
- Polyimide stem tips provide soft-seat shutoff for temperatures up to 400°F (204°C) or where PCTFE is not compatible with the system fluid.
- Copper stem tips provide metal soft-seat shutoff for temperatures up to 400°F (204°C) or where PCTFE is not compatible with the system fluid.
- Colored toggle handles
Pneumatic Actuators - Normally closed, normally open, and double acting actuation modes
- Reliable piston design for enhanced cycle life
- Low actuation pressures
- Aluminum and stainless steel components
- 1 series actuator for BK series valves with brass, stainless steel, and alloy 400 bodies
- 5 series actuator for BG, BK, and BW series valves with stainless steel and alloy 400 bodies—not for valves with brass bodies
Pneumatic Actuator Options and Accessories
 |
 |
BK series valve with 1 series actuator and indicator switch |
B series valve with 5 series actuator and microswitch |
- Indicator Switches
- Transmit a signal to an electrical device indicating either the open or closed position of a pneumatically actuated valve
- Factory assembled
- Indicator switch kits for field assembly.
- Microswitches
- Signal OPEN or CLOSED position of valve to panel or process controller
- Factory assembled
- Microswitch kits for field assembly
Maintenance Kits Stem tip/adapter kits, bellows kits, and gasket kits are available for BG, BRG, BK, and BKT series valves. Download the Swagelok Bellows-Sealed Valve Maintenance Kits catalog. |
|
|
|
Find a
Sales & Service Center
|
|
|
|
|