|
|
|
| |
|
Home
> Bellows Valves—H and HK Series
|
Bellows Valves—H and HK Series
With flow coefficients from 0.11 to 0.28, Swagelok® H and HK series valves are compact bellows-sealed valves for general service.
 |
Specifications
Working Pressure
Temperature
Flow Coefficient
Body Material
Stem Tip Material
End Connections
• Type
• Size
Internal Volume |
Up to 1000 psig (68.9 bar)
–80 to 600°F (–62 to 315°C)
0.11 to 0.28
316 stainless steel or brass
S17400 or PCTFE
Swagelok tube fitting, NPT, VCR® face seal fitting, tube socket weld, tube butt weld, tube extension
1/8 to 3/8 in.; 6 mm
0.08 and 0.10 in.3 (1.3 and 1.6 cm3) |
More Information
Download the Bellows-Sealed Valves—H and HK Series catalog.
Find general service bellows valves in the product search.
Other Bellows Valves for General Service
B series general-service bellows-sealed valves
U series general-service bellows-sealed valves with secondary packing
Features
|

|

|
|
H Series
|
HK Series
|
|
• 316 SS body material
• Welded body-to-bonnet seal
|
• Brass body material
• Gasket body-to-bonnet seal
• Replaceable bellows/stem/stem tip
• Pneumatic actuator available
|
- Compact size
- Precision-formed metal bellows and nonrotating stem tip for reliable,
repetitive shutoff
- Panel and bottom mounting
Testing
Every H and HK series bellows valve is helium leak tested to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.
Cleaning and Packaging
Options
- H Series
- Cobalt-Based Alloy Stem Tip
- For severe service applications
- Spherical stem tip is welded to stem
- Fluorinated-based lubricant is applied to stem tip
- HK Series
- Copper Stem Tip
- For temperatures up to 400°F (204°C) at 150 psig (10.3 bar)
- Includes copper gasket for body-to-bonnet seal
- Alloy 400 body material for system compatibility.
- Pneumatic Actuators
- Normally closed and normally open actuation
- Low actuation pressure
- Factory-assembled or as a kit for field assembly
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|