Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Bellows-Sealed Valve for Switching Service—BY Series
The compact, packless Swagelok® BY series bellows-sealed valve switches flow from one line to another.

 BY series bellows valve for switching service Specifications
Working Pressure
Temperature
Body Material
Stem Tip Material
End Connections

Vacuum to 150 psig (10.3 bar)
0 to 200°F (–18 to 93°C)
316 stainless steel
PTFE-coated 316 stainless steel
1/4 in. VCR® face seal fittings or Swagelok tube fittings

More Information
Download the Bellows-Sealed Valve for Switching Service—BY Series catalog.
Find switching service, bellows valves in the product search.


Features
  • Torlon® stem guide ensures proper alignment for consistent shutoff performance.
  • Manual and spring-return and double-acting pneumatic actuators are available.


Operation

With pressure to the miniature spring-return pneumatic actuator, the stem tip seals the upper port, allowing flow through the lower port When there is no pressure to the actuator,

With pressure to the miniature spring-return pneumatic actuator, the stem tip seals the upper port, allowing flow through the lower port.

When there is no pressure to the actuator, the stem tip seals the lower port, allowing flow through the upper port.


Testing
Every BY series bellows valve is factory vacuum tested with helium at room temperature for five seconds to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.

Cleaning and Packaging



Find a Sales & Service Center

CR-288 concentration monitor

Swagelok® CR-288® Liquid Concentration Monitor
The Swagelok CR-288 chemical concentration monitor provides real-time, temperature-compensated concentration measurement in a compact, ultrahigh-purity package.
Swagelok pressure gauges

Swagelok® Pressure Gauges
Swagelok pressure gauges provide accurate pressure measurement for industrial and ultrahigh-purity applications.