- B series—working pressures up to 1000 psig (68.9 bar) and temperatures up to 900°F (452°C)
- U series—working pressures up to 2500 psig (172 bar) and temperatures up to 1200°F (648°C)
- H and HK series—compact, working pressures up to 1000 psig (68.9 bar) and temperatures up to 600°F (315°C)
- BM series—bellows-sealed metering valves, working pressures up to 700 psig (48.2 bar) and temperatures up to 900°F (452°C)
- BY series—bellows-sealed valves for switching service
See general-service bellows valves specifications and features: