|
|
|
| |
|
Home
> Trunnion Ball Valves—83 Series and H83 Series
|
Trunnion Ball Valves—83 Series and H83 Series
With a blowout-proof, trunnion-style ball, bottom-loaded stem, and spring-loaded seat, Swagelok® 83 series and H83 series ball valves are suitable for applications up to 10 000 psig.
 |
Specifications
Working Pressure
Temperature
Flow Coefficient
Body Materials
Seat Materials
End Connections
• Type
• Size
Configurations
|
Up to 10 000 psig (689 bar)
0 to 450°F (–17 to 232°C)
0.75 and 1.2
316 stainless steel and alloy 400
PCTFE, nylon, PTFE, or PEEK
Swagelok tube fitting or NPT
1/8 to 1/2 in.; 6 to 12 mm
On-off (2-way), switching
(3-way) |
More Information
Download the Trunnion Ball Valves—83 Series and H83 Series catalog.
Find 83 series ball valves in the product search.
Other Ball Valves
Swagelok alternative fuel service (AFS) ball valves
SK series multipurpose ball valves
FKB series medium-pressure ball valves
Features
- Compact, maximum-flow design
- Low operating torque
- 2- or 3-way flow patterns
- Panel mounting
- Heavy-duty handle indicates flow direction.
- Bottom-loaded stem:
- prevents stem blowout
- enhances system safety.
- Trunnion-style ball:
- prevents ball blowout
- contributes to low operating torque.
- Spring-loaded seats:
- provide leak-tight integrity in both low and high-pressure systems
- contribute to low operating torque
- reduce seat wear from pressure surges.
- Low-temperature and high-pressure, low-temperature service trunnion ball valve models available
- ECE R110-type approval valves available
Testing
Every Swagelok trunnion ball valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.
Cleaning and Packaging
All Swagelok trunnion ball valves are cleaning and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) is available.
Options
- Downstream and upstream vent options
- Low-temperature service to –40°F (–40°C)
- Colored phenolic, stainless steel bar, and oval handle options Electric actuators
- Pneumatic actuators and ISO 5211-compliant pneumatic actuators
Certifications and Approvals
–40 to 185°F (–40 to 85°C) Temperature Range
Stainless steel 83 series 2-way and 3-way trunnion ball valves with PEEK seats and Buna C seals are available with ECE R110-type approval for use in alternative fuel service.
- Temperature rating: –40 to 185°F (–40 to 85°C)
- Pressure rating within the range: 3770 psig (260 bar)
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|