Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Multipurpose Ball Valves—SK Series
Swagelok® SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 6000 psig (413 bar).

Multipurpose ball valves, SK series


Specifications
Working Pressure
Temperature
Flow Coefficient
Body Material
Seat Material
End Connections
• Type

• Size
Configuration



U
p to 6000 psig (413 bar)
–40 to 302°F (–40 to 150°C)
Up to 1.4
316 stainless steel
PEEK

Swagelok tube fitting, NPT and ISO, VCO® O-ring seal fittings
1/4 and 3/8 in.; 6 and 8 mm
On-off


More Information
Download the Multipurpose Ball Valves—SK Series catalog.
Find SK multipurpose ball valves in the product search.

Other Ball Valves
83 series trunnion ball valves
Swagelok alternative fuel service (AFS) ball valves

Ball valve, multipurpose SK series cutawayFeatures
  • Spring-loaded PEEK seats:
    • provide chemical compatibility
    • provide leak-tight integrity in both low- and high-pressure systems
  • O-ring stem seal:
    • requires no packing adjustment
    • provides leak-tight seal to atmosphere
  • Stainless steel floating ball reduces wear and extends cycle life
  • Directional handle:
    • offers quarter-turn operation
    • indicates flow direction
    • indicates open/closed position
  • Standard panel mounting
  • Bidirectional flow
  • Field rebuildable with seal kit
  • ECE R110-type approval valves available

Testing
Every Swagelok SK series ball valve is factory tested in both flow directions with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.

Cleaning and Packaging
All Swagelok SK series ball valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) is available.

Options

Certifications and Approvals
SK series ball valves are available with ECE R110-type approval for use in alternative fuel service. Valves with this approval have ultralow-temperature fluorocarbon / D2000 stem O-rings.

  • Temperature rating: –40 to 248°F (–40 to 120°C)
  • Pressure rating within the range: 3770 psig (260 bar)

 

 

See the ECE R110 approval document.
See all alternative fuels certifications and approval documents.



Find a Sales & Service Center