Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Instrumentation Ball Valves—40G Series and 40 Series Instrumentation ball valves, 40G series, 40 series
Swagelok® one-piece instrumentation ball valves have been well accepted and widely used in a variety of industries. Both the original Swagelok 40 series and the newer 40G series valves accommodate a wide range of actuator, flow path, and handle options. Swagelok 41G, 42G, and 43G series valves easily replace original stainless steel 41, 42, and 43 series valves.

  •  Equivalent dimensions
  •  Comparable materials of construction


40G Series and 40 Series Comparison


 Feature

41G, 42G, 43G 

41, 42, 43 

44, 45 

 Valve Body
Material

 Stainless steel 

Brass
 alloy 400 

Stainless steel 
 brass
alloy 400

Packing
Material

Modified PTFE
UHMWPE 

PTFE 

Working
Pressure 

 Up to 3000 psig (206 bar)
depending on valve size

 Temperature 

–65 to 300°F
(–53 to 148°C)

50 to 150°F
(10 to 65°C)

 Flow Coefficients

0.08 to 2.4 

0.05 to 2.4 

1.5 to 12 

End Connection
Sizes

1/16 to 3/8 in.
3 to 8 mm

3/8 to 3/4 in.
8 to 12 mm

End Connection
Types

Swagelok tube fittings, pipe threads (NPT and ISO),
VCO® O-ring fittings, integral male VCR® fittings

Flow
Patterns

On-off (2-way)
Switching (3-way)

On-off (2-way)
Switching (3-way,
5-way, 7-way)
Crossover (4-way,
6-way)

On-off (2-way)
Switching
(3-way, 5-way)
Crossover (4-way)


More Information
Download the One-Piece Instrumentation Ball Valves—40G Series and 40 Series catalog.
Download the Live-Loaded 40 Series Ball Valves for Low-Temperature Service catalog. 
Find 40G series instrumentation ball valves or 40 series instrumentation ball valves in the product search.
See an animated 40G series instrumentation ball valves product demonstration.

Other Ball Valves
General-purpose and special-application 60 series ball valves

Features   

  • Directional handle indicates position of orifice. 
  • Top-loaded packing design allows adjustment with the valve inline. 
  • Does not require system pressure to seal. 
  • Virtually no dead space. 
  • Easily cleaned and purged. 

 

Instrumentation ball valves, 40G series cutaway 
40G Series

Top-loaded, live-loaded design:

  • reduces need for packing adjustment
  • compensates for wear
  • improves thermal cycle performance.

Single-piece encapsulated packing reduces potential leak points.

Patent-pending, balanced-trunnion design: 

  • supports packing, reducing need for packing adjustment
  • reduces packing volume, minimizing thermal effects
  • minimizes packing extrusion 
  • improves thermal cycle performance.

      Instrumentation ball valves, 40 series cutaway 

      40 Series 

      Top-loaded design.

      One-piece ball stem ensures alignment of stem and orifice.

      Capsule seat packing.


      Testing
      Every 40G series and 40 series instrumentation ball valve is factory tested with nitrogen at 1000 psig (69 bar) or at its maximum rated pressure if less than 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min.

      Cleaning and Packaging 
      All 40G series and 40 series instrumentation ball valves are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) is available. 

      Instrumentation Ball Valve Options



        Find a Sales & Service Center

        Pressure gauges, UHP and CDA

        Swagelok® Pressure Gauges for Ultrahigh-Purity and Clean Dry Air Applications 
        Swagelok PGU series and PGC series pressure gauges are used in a wide range of applications, from bulk gas distribution to process tool applications.
        Swagelok® Pressure Transducers
        Swagelok pressure transducers provide accurate electronic pressure monitoring for industrial and ultrahigh-purity applications. They are offered in pressure ranges, process connections, electrical connectors, and output signals to support a wide range of customer requirements.