Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

General-Purpose and Special-Application Ball Valves—60 Series 
Swagelok® 60 series general-purpose and special-application ball valves are designed for reliability and low maintenance, with the versatility to handle a broad range of applications.

General-Purpose 60 Series Ball Valves


Ball valves, general purpose and special application Specifications
Working Pressure Temperature
Flow Coefficient Body Materials

End Connections
•  Sizes
Configurations

Up to 3000 psig (206 bar)
–20 to 450°F (–28 to –232°C)
1.1 to 130
Stainless steel, carbon steel, brass,
special alloys

1/8 to 2 in.; 6 to 25 mm
On-off (2-way), switching (3-way)

Seat Materials

  • Reinforced PTFE (60T series)
  • Alloy X-750 (60M series)
  • Carbon/glass PTFE (60C series)
  • PEEK (60P series)
  • Polyethylene (60E series)
  • Virgin PTFE (60V series)
End Connection Types
  • Swagelok tube fittings
  • Female pipe threads (NPT and ISO tapered)
  • Tube and pipe socket weld ends
  • Pipe butt weld ends
  • Tube extensions
  • VCO® O-ring fittings
  • VCR® metal gasket face seal fittings
  • Sanitary fittings


Special-Application 60 Series Ball Valves

  • Steam service
    (S60P series)
  • Fire series
    (A60T series)
  • Thermal service
    (T60M series)
  • Chlorine series
    (C60V series)
  • All-welded valve
    (W60T series)
  • Valves for low-temperature service (L60 series)
  • Valve for rapid-cycle service (R60T series)


More Information
Download the Ball Valves, General Purpose and Special Application—60 Series catalog. 
Find 60 series ball valves in the product search.
See an animated 60 series ball valve product presentation.

Other Ball Valves
Instrumentation 40G and 40 series ball valves

Features
Swagelok 60 series ball valves incorporate several features that compensate for changes in temperature, pressure, and flow, with a flexing seat design that ensures a leak-tight seal in both low- and high-pressure systems.

  • Unique coned-disc, spring-loaded seat: Ball valves, 60 series cutaway view
    • compensates for seat wear, pressure, and temperature changes 
    • reduces seat wear from pressure surges
    • seals regardless of flow direction.
  • Live-loaded, two-piece chevron stem packing:
    • requires less operating torque
    • improves performance
    • compensates for stem wear.
  • Bottom-loaded stem prevents stem blowout and enhances system safety.
  • Three-piece, swing-out design enables fast and easy maintenance with the valve inline.


Testing
Every 60 series general-purpose ball valve is factory tested with nitrogen and shell tested with nitrogen or water. Special-application valves may have different testing requirements
.

Cleaning and Packaging
Every 60 series ball valve is cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) is available.

Option and Accessories



Find a Sales & Service Center

Check valves from Swagelok

Check Valves
Swagelok® offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service, high-purity, and sanitary applications.
CW series all-welded check valves

All-Welded, High-Purity Check Valves—CW Series  
With all-welded 316L stainless steel body and springless design, the Swagelok® CW series check valve is designed for clean operation and reliable fluid containment.