|
|
|
| |
|
Home
> Swagelok Alternative Fuel Service Ball Valves
|
Swagelok® Alternative Fuel Service Ball Valves
With flow coefficients up to 13.8, Swagelok alternative fuel service (AFS) 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required.
 |
Specifications
Working Pressure
Temperature
Flow Coefficient
End Connections
• Type
• Size
|
Up to 6000 psig (413 bar)
–40 to 250°F (–40 to 121°C)
4.0 to 13.8
Swagelok tube fitting, NPT, ISO 7/1
3/8 to 1 in.; 12 and 16 mm |
More Information
Download the Swagelok Alternative Fuel Service (AFS) Ball Valves catalog.
Find alternative fuel service ball valves in the product search.
Other Ball Valves
83 series trunnion ball valves
SK series multipurpose ball valves
FKB series medium-pressure ball valves
Features
All wetted components are compatible with hydrogen and compressed natural gas (CNG)
- Ultralow-temperature fluorocarbon FKM material provides sealing capability over full temperature range
- Patented seat-loading technology provides leak-tight integrity in both low- and high-pressure systems
- PEEK seats provide chemical compatibility
- PTFE-coated stainless steel floating ball design provides consistent, low actuation torque
- Heavy-duty directional handle
- No packing adjustment required
- Can be panel mounted
- Field repairable with seal kit
Alternative Fuel Service Certifications
- ANSI/AGA NGV 3.1 / CGA 12.3-M95
- Classification: Manual valve
- Pressure: 4500 psig (310 bar)
- Temperature: –40 to 250°F (–40 to 121°C)
- ANSI/IAS NGV 4.6 / CSA 12.56-M99
- Classification: Class A
- Pressure: 4500 psig (310 bar)
- Temperature: –40 to 185°F (–40 to 85°C)
- ECE R110 Manual Service Valve Type Approval
- Classification: Class 0
- Pressure: 3770 psig (260 bar)
- Temperature: –40 to 248°F (–40 to 120°C)
- Certifications do not include attachments to the valve, such as actuators or a different handle mechanism.
See all alternative fuels certifications and approval documents.
Testing
Every Swagelok AFS ball valve is factory tested in both directions with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min.Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.
Cleaning and Packaging
All Swagelok AFS ball valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Options and Accessories
- Ultralow-temperature nitrile (Buna C) stem seal material is available as an option to enhance valve cycle life. Valves with ultralow-temperature nitrile have a temperature rating of –40 to 200°F (–40 to 93°C) and are not certified to AGA, IAS, or ECE R110.
- Handles: nylon directional, nylon oval, aluminum directional, locking brackets
- Pneumatic actuators and ISO 5211-compliant pneumatic actuators; ISO 5211-compliant actuator mounting bracket kits
|
|
|
|
Find a
Sales & Service Center
|
|
|
|