Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 

Process, Instrumentation, and Sanitary Ball Valves
Swagelok® ball valves are available in a variety of standard materials and end connections. In addition, Swagelok offers valves manufactured or configured to the special needs of your applications.


Ball valves by Swagelok Specifications
Working Pressure
Temperature
Flow Coefficient
Body Materials

End Connections
• Sizes


Up to 15 000 psig (1034 bar)
–65 to 850°F (–53 to 454°C)
Up to 130
Stainless steel, carbon steel,
brass, alloy 400, special alloys

1/16 to 2 in.; 3 to 25 mm


More Information
Find ball valves in the product search.


Additional Products
ISO 5211-compliant pneumatic actuators

 



40G Series and 40 Series One-Piece Instrumentation Ball Valves
Swagelok one-piece instrumentation ball valves are available in a variety of flow paths, with a wide range of actuators and other options. With a top-loaded packing design, 40G and 40 series balls valve require no system pressure to seal. They feature inline packing adjustment, easy cleaning and purging, and virtually no dead space.
 

 

40G and 40 series Swagelok ball valves Specifications
Working Pressure
Temperature
Flow Coefficient
Body Materials
End Connections
• Sizes
Configurations

Up to 3000 psig (206 bar)
–65 to 300°F (–53 to 148°C)
0.05 to 12
316 SS, brass, alloy 400

1/16 to 3/4 in.; 3 to 12 mm
On-off (2-way)
switching (3-, 5-, and 7-way)
crossover (4- and 6-way)

More Information
Download the One-Piece Instrumentation Ball Valves—40G Series and 40 Series catalog.
Find 40G series instrumentation ball valves or 40 series instrumentation ball valves in the product search.
See 40G series and 40 series ball valve features and options.

[Back to top]




60 Series General-Purpose and Special-Application Ball Valves
With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 60 series ball valves are designed for reliability and low maintenance. They are available in many materials, configurations, and options, as well as special-service valves for steam, thermal, low-temperature, all-welded, rapid-cycle, chlorine, and fire services.

60 series General Purpose and Special Application Ball Valves Specifications
Working Pressure
Temperature
Flow Coefficient
Body Materials

End Connections
• Sizes
Configurations


Up to 3000 psig (206 bar)
–20 to 450° F (–28 to 232°C)
1.1 to 130
Stainless steel, carbon steel, brass, special alloys

1/8 to 2 in.; 6 to 25 mm
On-off (2-way), switching (3-way)


More Information
Download the Ball Valves, General Purpose and Special Applications—60 Series catalog.
Find 60 series ball valves in the product search.
See 60 series ball valve features and options.


[Back to top]



 

83 Series and H83 Series High-Pressure Trunnion Ball Valves
Swagelok 83 and H83 series trunnion ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

83 and H83 series Trunnion Ball Valves Specifications
Working Pressure Temperature
Flow Coefficient
Body Materials
Seat Materials
End Connections
• Sizes
Configurations


Up to 10 000 psig (689 bar)
0 to 450°F (–17 to 232°C)
0.75 to 1.6
316 stainless steel and alloy 400
PCTFE, nylon, PTFE, or PEEK

1/8 to 1/2 in.; 6 to 12 mm
On-off (2-way), switching (3-way)


More Information
Download the Trunnion Ball Valves—83 Series and H83 Series catalog.
Find 83 series and H83 series ball valves in the product search.
See 83 series and H83 series ball valve features and options.

[Back to top]



AFS Ball Valves for High-Pressure, High-Flow Applications
With flow coefficients up to 13.8, Swagelok alternative fuel service (AFS) 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.

AFS ball valves
Specifications

Working Pressure
Temperature
Flow Coefficient
End Connections
• Sizes
Configuration


Up to 6000 psig (413 bar)
–40 to 250°F (–40 to 121°C)
4.0 to 13.8

3/8 to 1 in.; 12 and 16 mm
On-off

More Information
Download the Swagelok Alternative Fuel Service (AFS) Ball Valves catalog.
Find alternative fuel service ball valves in the product search.
See AFS ball valve features and options.


[Back to top]



Multipurpose Ball Valves—SK Series
Swagelok SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 6000 psig (413 bar).

Multipurpose ball valve, SK series



Specifications
Working Pressure
Temperature
Flow Coefficient
Body Material
Seat Material
End Connections
• Sizes
Configuration




U
p to 6000 psig (413 bar)
–40 to 302°F (–40 to 150°C)
Up to 1.4
316 stainless steel
PEEK

1/4 and 3/8 in.; 6 and 8 mm
On-off


More Information
Download the Multipurpose Ball Valves—SK Series catalog.
Find SK multipurpose ball valves in the product search.
See SK series ball valve features and options.


[Back to top]




Swagelok Medium-Pressure Ball Valves
Swagelok FKB series trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 15 000 psig (1034 bar).

Medium-pressure ball valve, FKB series


Specifications
Working Pressure
Temperature
Flow Coefficient
End Connections
• Sizes
Configurations



Up to 15 000 psig (1034  bar)
0 to 250°F (–17 to 121°C)
0.44 to 4.5 

1/4, 1/2, 3/8 in.
On-off (2-way), switching (3-way)



More Information
Download the Medium-Pressure Ball Valves—FKB Series catalog.
Find medium-pressure ball valves in the product search.
See FKB series ball valve features and options.

[Back to top]



Swagelok Sanitary Ball Valves
Swagelok sanitary ball valves feature a true inside-diameter bore, blowout-proof stem, ISO 5211 and DIN 3337 mounting, and a locking handle.

Sanitary ball valve

Specifications
Working Pressure
at 72°F (22°C)
Body Material
Seat Material
End Connections
• Type

• Size
Configuration


1000 psig (68.9 bar)

316 stainless steel
Cavity-filled virgin PTFE

Kwik-Clamp, tube butt weld,
TS sanitary clamp
1/2 to 4 in.
On-off


More Information
Download the Stainless Steel Valves for the Sanitary Industries catalog.
Find sanitary ball valves in the product search.

[Back to top]


Alaska Valve & Fitting Co.

6160 Tuttle Place
Anchorage, AK 99507

907-563-5630
info@Alaska.swagelok.com