Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok tubing and tube supportsSwagelok® Tubing and Tube Supports

Tubing: Chemically-Cleaned and Passivated, Ultrahigh-Purity Stainless Steel, Medium-Pressure, Pre-Coned, Insulated, Jacketed, and Pre-Insulated Bundled

  • Stainless steel, SAF 2507­™, titanium alloy, and copper tubing
  • Standard instrumentation, ultrahigh-purity, and sanitary tubing
  • Custom fabrications and skid-mounted systems
  • Tube support system for tube and hose sizes 1/8 to 1 in. and 6 to 26 mm
  • Tools and accessories for use with tubing

    To see Swagelok tubing and tube supports, use the online tubing and tube supports product search.



    To see product catalogs and certifications, use the tubing and tube supports resources page.



    Stainless Steel Tubing

    Swagelok stainless steel tubingStainless Steel Tubing
    Swagelok offers a selection of stainless steel tubing in fractional, metric, and Imperial sizes and in accordance with global specifications.


    Ultrahigh-Purity Stainless Steel Tubing
    Swagelok UHP stainless steel tubing has an electropolished internal surface finish of 10 µin. (0.25 µm) Ra and is cleaned and sealed in a cleanroom.

    Swagelok mediuim-pressure tubing
    Swagelok Medium-Pressure Tubing and Pre-Coned Tubing
    Swagelok offers 316 stainless steel medium-pressure tubing with working pressure up to 15 000 psig (1034 bar) for use with medium-pressure fittings, as well as pre-coned tubing rated up to 60 000 psig (4134 bar) for use in high-pressure applications.


    [Back to top]


    Sanitary Tubing

    Swagelok sanitary tubingSanitary Tubing, BPE-Compliant and 3-A, and Flow Transfer Panels
    Swagelok sanitary tubing, available in 1/2 through 6 in. sizes, can be ordered to meet ASME-BPE or 3-A standards. Stainless steel flow transfer panels are available in a variety of standard and custom configurations.


    Custom Fabrications and Skid-Mounted Systems for the Sanitary Industries
    Swagelok offers a variety of special fabrications for the biopharmaceutical and sanitary industries, along with skid-mounted system for liquid flow applications in the sanitary industries.


    [Back to top]


    Alloy and Copper Tubing

    Copper and alloy tubingSuper Duplex, Titanium Alloy, and Copper Tubing
    Swagelok quality tubing is available in special materials: SAF 2507, super duplex, stainless steel titanium alloy, and copper.







    [Back to top]


    Jacketed Tubing, Insulated Tubing, and Pre-Insulated Bundled Tubing

    Jacketed, Insulated, and Pre-Insulated Bundled Tubing
    Insulated, jacketed, and bundled tubingSwagelok offers a selection of jacketed tubing, insulated tubing, and pre-insulated tubing bundles, both electric- and steam-traced.








    [Back to top]


    Tube Supports and Tubing Hangers

    Tube supports and tubing hangersSwagelok Tube Supports and Tubing Hangers
    Swagelok offers a range of pipe, tube, and hose support systems that can accommodate outside diameters from 1/4 to 6 in.




    [Back to top]


    Tools and Accessories
    Swagelok tubing tools and accessoriesSwagelok Tools and Accessories
    Swagelok offers a full range of tubing tools and accessories, including tube benders, swaging units, gauges, wrenches, and more.





    [Back to top]



    Find a Sales & Service Center

    DP series springless diaphragm valves

    Springless Diaphragm Valves for High Performance—DP Series
    With 316L VIM-VAR construction, Swagelok® DP series diaphragm-sealed valves are suitable for a variety of ultrahigh-purity applications.
    High flow diaphragm valves, DF series

    High-Flow, Springless Diaphragm Valves—DF Series
    Swagelok® DF Series diaphragm valves are designed for a wide range of ultrahigh-purity, high-flow applications, with a flow coefficient of 0.62 and available high-flow end connections.