|
|
|
| |
|
Home
> Tube Supports
|
Swagelok® Tube Supports and Tubing Hangers
Swagelok offers a range of pipe, tube, and hose support systems that can accommodate outside diameters from 1/4 to 6 in.
More Information
Download the Swagelok Tubing Tools and Accessories catalog.
Download the Accessories for the Sanitary Industries catalog.
Bolted Plastic Clamp Supports
Bolted plastic clamp supports offer versatility for mounting tubing and pipe.
|
Specifications
Materials
Sizes
Temperature Ratings
Configurations
|
Stainless steel, steel, and polypropylene
1/4 to 2 in; 6 to 25 mm tube and
1/2 to 1 1/2 in. pipe
–22 to 194°F (–30 to 90°C)
Single, stacking, twin |
Find bolted plastic clamp supports in the product search.
Features
- Absorb shock and vibration
- Resist many chemicals and corrosives
- Reduce stress on system components
- Enhance system reliability
- Resist ultraviolet light
- Make system easily accessible for installation and maintenance.
Mounting Options
-
Weld Plate
- Weld plates are available in standard and elongated lengths.
- Weld nuts are welded, not press fit, to the weld plate.
- Mounting Rail and Rail Nuts
- Rail nuts can be added or removed anywhere along the rail span.
- Neoprene cap holds nuts and support body in place.
- Two rail nuts are required for single support kits; one rail nut is required for twin support kits.
- Strut Nuts
- Strut nuts are for use on 1 5/8 in. (41.3 mm) strut rail mounting systems.
- Strut nuts can be added or removed anywhere along the strut rail span.
- Two strut nuts are required for single support kits; one strut nut is required for twin.
[Back to top]
P Clamp Supports
P clamp supports are an economical way to support tube or hose runs in a variety of sizes. They install easily to a wall or equipment frame using a single screw or bolt.
|
Specifications
Materials
Sizes
Temperature Ratings
|
Stainless steel clamp, black EPDM cushion
1/4 to 2 in; 6 to 25 mm tube
–40 to 212°F (–40 to 100°C) |
Find P clamp supports in the product search.
[Back to top]
Cushioned Clamp Tube Supports
Cushioned clamp tube supports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion.
|
Specifications
Materials
Sizes
Temperature Ratings
|
Electro-dichromate–finished carbon steel or 316 stainless steel clamp, thermoplastic polypropylene-based elastomer cushion
1/4 to 1 in; 10, 20, and 25 mm tube
–50 to 275°F (–45 to 135°C) |
Find cushioned clamp tube supports in the product search.
[Back to top]

Tube Support Strips
Tube support strips organize multiple tubing or hose runs, offer push-in installation, and install easily to a wall or equipment frame using two screws or bolts.
|
Specifications
Material
Sizes
Temperature Ratings
|
Polypropylene
1/4, 3/8, and 1/2 in.; 10 mm tube,
up to 10 channels
–40 to 200°F (–40 to 93°C) |
Find tube support strips in the product search.
[Back to top]
Tubing Hangers
This two-piece design is easily installed with standard wrenches. Bolts fasten to lock nuts with nylon inserts, eliminating lock washers, and support rods are welded to hangers at installation for maximum strength.
|
Specifications
Materials
Sizes
|
304 stainless steel hangers, EPDM grommet supports, thermoplastic inserts
1/2 to 6 in. tube |
Options
- Fluorocarbon FKM grommets for high-temperature applications and threaded couplers are available.
Download the Accessories for the Sanitary Industries catalog.
Find tubing hangers in the product search.
[Back to top] |
|
|
|
|
|