Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 
Stainless steel tubingStainless Steel Tubing
Swagelok offers a selection of stainless steel tubing in fractional, metric, and Imperial sizes and in accordance with global specifications.
  • Seamless stainless steel tubing—fractional, metric, and Imperial sizes
    • Instrumentation grade
    • Chemically cleaned and passivated to comply with ASTM G93 Level A and CGA 4.1
    • Thermocouple-cleaned to meet the cleanliness requirements of ASTM A632-S3



Seamless Tubing, Fractional Sizes
Standard instrumentation; chemically cleaned and passivated; and thermocouple-cleaned grades.

Specifications
Material
Pressure Ratings
Sizes

304 / 304L and 316 / 316L stainless steel
As shown in Swagelok® Tubing Data
1/16 to 2 in. outside diameter

More Information
Download the Stainless Steel Seamless Tubing, Fractional Sizes catalog.
Download the Stainless Steel Tubing, Fractional Sizes catalog.
Find 304 / 304L and 316 / 316L instrumentation grade tubing in the product search.

[Back to top]



Seamless Tubing, Metric Sizes

Specifications
Material
Pressure Ratings
Sizes

316 / 316L stainless steel
Up to 710 bar
3 to 25 mm outside diameter

More Information
Download the Stainless Steel Tubing, Metric Sizes catalog.
Contact your authorized Swagelok sales and service representative.

[Back to top]



Seamless Tubing, Imperial Sizes

Standard instrumentation; chemically cleaned and passivated; and thermocouple-cleaned grades.

Specifications
Material
Pressure Ratings
Sizes

316 / 316L stainless steel
As shown in Swagelok Tubing Data
1/16 to 1 in. outside diameter

More Information
Download the Stainless Steel Tubing, Imperial Sizes catalog.
Contact your authorized Swagelok sales and service representative.


[Back to top]


Find a Sales & Service Center