Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Sanitary Tubing, BPE-Compliant and 3-A
Swagelok® sanitary tubing, available in 1/2 though 6 in. sizes, can be ordered to meet ASME-BPE or 3-A standards.


Sanitary tubing, BPE-Compliant and 3-A Specifications
Material

Sizes
Surface Finish

316 / 316L stainless steel or
304 / 304L stainless steel
1/2 through 6 in. outside diameter
• BPE SFT1 (20 µin. [0.51 µm] max ID; 32 µin. [0.81 µm] max OD)
• BPE SFT4 (15 µin. [0.38 µm] max electropolished ID; 32 µin. [0.81 µm] max OD)
• Polished ID and OD
• Additional surface finishes available.

More Information
Download the Stainless Steel Tubing, BPE-Compliant and 3-A Sanitary catalog.
Contact your authorized Swagelok sales and service representative.


Features
  • Tube with polished inside and outside diameter is capped and packaged in polyethylene sleeveTube with polished inside and outside diameter is capped and packaged in polyethylene sleeve.
  • Tube markings
    • Size
    • Tubing specification number
    • Material type and grade
    • Heat code
  • Material certifications included
  • 316/316L BPE-compliant tubing:
    • Borescoped
    • Ends prepared for orbital welding
    • 1/2 and 3/4 in. BPE-compliant tubing is seamless; all other sizes are welded.
  • 3-A sanitary tubing:
    • 304/304L and 316/316L stainless steel welded sanitary tubing meets 3-A standards.
    • Custom-cut lengths available.


Find a Sales & Service Center