|
Jacketed, Insulated, and Pre-Insulated Bundled Tubing
Swagelok offers a selection of jacketed tubing, insulated tubing, and pre-insulated tubing bundles, both electric- and steam-traced.
Jacketed Tubing and Insulated Tubing
Swagelok® multijacketed tubing provides superior protection against galvanic and atmospheric corrosion and protects the tubing against wear and abrasion. In addition, it reduces costs by enabling installation of up to four tubes at once.
Swagelok single-jacketed tubing helps provide increased protection against galvanic and atmospheric corrosion. In addition, it helps protect the tubing against wear and abrasion.
Swagelok insulated tubing is designed for use in applications such as steam supply, condensate return, and gas and liquid transport lines, where weatherproofing and energy conservation are important. Swagelok insulated tubing helps protect personnel from hot process and steam lines, reduces heat loss, and offers a cost-effective alternative to field-installed insulation of small-diameter tubing systems.
Specifications
Materials
Sizes
Pressure Ratings
• Fractional Tubing
• Metric Tubing
Maximum Process Temperature |
Multijacketed Tubing
316 / 316L stainless steel with TPU jacket
1/4 to 1/2 in.;
6 to 12 mm
Up to 5100 psig (351 bar)
Up to 420 bar (6095 psig)
250°F (121°C) |
Jacketed Tubing
316 / 316L stainless steel or copper with PVC or TPU jacket
1/4 to 1/2 in.;
6 to 12 mm
Up to 5100 psig (351 bar)
Up to 420 bar (6095 psig)
Up to 250°F (121°C) |
Insulated Tubing
316 / 316L stainless steel or copper with fibrous glass insulation and PVC or TPU jacket
1/4 to 1/2 in.;
6 to 12 mm
Up to 4896 psig (337 bar)
Up to 403 bar (5849 psig)
400°F (204°C) |
More Information
Download the Swagelok Multijacketed Tubing, Single-Jacketed Tubing, and Insulated Tubing catalog.
Find multijacketed tubing, jacketed tubing and insulated tubing in the product search.
Features
- Tubing available in 316/316L stainless steel and copper
- Seamless and welded tubing available in stainless steel
- Thermoplastic polyurethane and PVC jackets help protect tubing from external corrosion and abrasion
- Fibrous glass insulation reduces heat loss and helps protect personnel
Options
The standard jacket color is black; other colors are available. Other tubing materials and sizes are available.
Accessories
-
 |
 |
|
| End-Seal Boot |
Jacket Patch Kit |
Mounting Clips and Strut Nut |
 |
 |
 |
| Tube Breakout Bender |
Spool Stand/Bundle Straightener |
Five-Roll Straightener |
Bending tool
- Heat-shrink end-seal boots
- Heat-shrink adhesive-lined sleeves
- Silicone sealing tape
- Silicone sealant
- Jacket patch kit
- Caps
- Weatherproof strip insulation
- Mounting clips and strut nuts
Tools
- Breakout and bending tools
- Combination spool stand/bundle straightener
- Five-roll straightener
[Back to top]
Pre-Insulated Tubing Bundles—Electric-Traced and Steam-Traced
Swagelok pre-insulated traced tubing bundles provide reliable process temperature maintenance in a variety of analytical and process instrumentation applications, including impulse lines, sample lines, and process lines and provide an economical choice compared to field tracing and insulating. The parallel configuration—process and tracer lines are parallel inside the bundle—allows all tubes to bend together in as little as an 8 in. (20.3 cm) radius in tubing sizes up to 3/4 in. or 12 mm, so the bundle is easier to route and connect in the field than cabled bundles.
Specifications
Materials
Sizes
Pressure Ratings
• Fractional Tubing
• Metric Tubing
Maximum Jacket Temperature Rating |
Jacketed Tubing
316 / 316L stainless steel, copper, or PFA with PVC or urethane jacket
1/4 to 3/4 in.; 6 to 12 mm
Up to 10 900 psig (751 bar)
Up to 420 bar (6095 psig)
220°F (104°C)
|
More Information
Download the Pre-Insulated Tubing Bundles—Electric-Traced and Steam-Traced catalog.
Contact your authorized Swagelok sales and service representative.
Features
- Simplified field installation
- Insulation
- Water soluble chlorides less than 100 ppm
- Absorption-resistant fibrous glass insulation
- Resists wicking
Electric-Traced
Swagelok electric-traced bundled tubing maintains consistent temperatures in long, continuous lengths of impulse and sample lines for freeze protection, temperature maintenance up to 250°F
(121°C), or viscosity control
Steam-Traced
Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines. It can also maintain temperatures in smaller- diameter process lines from 50 to 200°F (10 to 93°C).
Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature from 200 to 400°F (93 to 204°C). or for viscosity control. Applications can include impulse, sampling, and process lines.
Options and Accessories
-
 |
 |
| Bending Tool |
Heat-Shrink Boots |
Bending tools
- Heat-shrink end-seal and entry-seal boots
- Jacket patch kits
- Center line tool
- Silicone sealant
- Thermostats
- Electric tracers: power connection, tracer termination, and tracer splice/tee connection kits
[Back to top]
|