|
|
|
| |
|
Home
> Medium-Pressure Tubing
|
Swagelok® Medium-Pressure Tubing and Pre-Coned Tubing
Swagelok offers 316 stainless steel medium-pressure tubing with working pressures up to 15 000 psig (1034 bar) for use with medium-pressure fittings, as well as as pre-coned tubing rated up to 60 000 psig (4134 bar) for use in high-pressure applications.
Medium-Pressure Tubing, Heavy-Wall Annealed and Cold-Drawn 1/8-Hard
Cold-drawn 1/8-hard tubing is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube. All Swagelok medium-pressure tubing is marked to indicate size, material, condition, and heat number.
Specifications
Material
Pressure Ratings
Sizes
|
Heavy-Wall Annealed
316/ 316L stainless steel
15 000 psig (1034 bar)
1/4 in. OD, 0.095 in.wall
3/8 in. OD, 0134 in. wall
1/2 in. OD, 0.188 in. wall |
Cold-Drawn 1/8-Hard
316/ 316L stainless steel
15 000 psig (1034 bar)
1/4 in. OD, 0.065 in.wall
3/8 in. OD, 0.083 in. wall
1/2 in. OD, 0.109 in. wall |
More Information
Download the Medium-Pressure Tubing, Heavy-Wall Annealed and Cold-Drawn 1/8-Hard catalog.
Contact your authorized Swagelok sales and service representative.
Additional Products
See Swagelok medium-pressure, gaugeable tube fittings and adapter fittings.
Pre-Coned Tubing
Pre-coned tube lengths of hardened or annealed tubing are available from 2 to 120 in. (5 to 305 cm) in length. Tube lengths are precisely coned with a high-quality finish.
Specifications
Material
Pressure Ratings
• Hardened Tubing
• Annealed Tubing
Sizes
|
316 stainless steel
60 000 psig (4134 bar)
30 000 psig (2067 bar)
1/4 in. OD, 0.083 in.wall
1/4 in. OD, 0.095 in.wall
3/8 in. OD, 0125 in. wall
9/16 in. OD, 0.187 in. wall |
More Information
Download the High-Pressure Fittings catalog.
Contact your authorized Swagelok sales and service representative.
[Back to top]
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|