Custom Fabrications, Flow Transfer Panels, and Skid-Mounted Systems for the Biopharmaceutical and Sanitary Industries
Swagelok offers a variety of custom fabrications and flow transfer panels for the biopharmaceutical and sanitary industries, along with skid-mounted systems for liquid flow applications in the sanitary industries.
More Information
Download the Special Fabrications for the Biopharmaceutical and Sanitary Industries catalog.
Download the Accessories for the Sanitary Industries catalog.
Download the Skid-Mounted Systems for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.
Custom Fabrications
- Standard and custom fabrications to meet ASME BPE and 3-A requirements
- Available with a variety of sanitary end connections in 1/2 to 6 in. sizes:
- Kwik-Clamp sanitary clamp
- Swagelok® TS sanitary clamp
- automatic tube weld
- ACME threaded
- NPT
- Available in 316L and 304 stainless steel
- Industry-leading turnaround in configuration, manufacture, and delivery of custom fabrications, with same-day service for most CAD drawings
- Welding performed by ASME Section IX certified welders.
More Information
Download the Special Fabrications for the Biopharmaceutical and Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.
[Back to top]
Flow Transfer Panels
Stainless steel flow transfer panels are available in a variety of standard and custom configurations.
 |
Specifications
Material
Surface Finish
End Connections
• Types
• Sizes
Standard Configurations
|
304 or 316L stainless steel
Inside and outside diameters polished to 32 µin. (0.81 µm) maximum Ra
Kwik-Clamp standard; butt weld, Acme-threaded, John Perry, and Interlock available
1 1/2 to 3 in.
2 in line, 3 triangle, 3 around 1, 4 square, 4 diamond, 4 around 1, 6 rectangle, 6 around 1, 8 double square, 8 around 1 |
More Information
Download the Accessories for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.
[Back to top]
Skid-Mounted Systems
From mounting positive displacement and centrifugal pumps on bases to manufacturing complete skid-mounted systems to your detailed design, Swagelok and our authorized sales and service representatives are ready to assist you. We can use your equipment such as heat exchangers, tanks, valves, and pumps, or we can provide the equipment for a total solution.
- Custom manufactured to your detailed design
- Drawings and documentation provided according to your requirements
- High-quality fabrication, welding, and assembly
- Rapid response to meet required schedules
- Optional services:
- Controls and testing
- Operations and service manuals
Applications
- Clean-In-Place (CIP) systems
- Batch and blending systems
- Pasteurization systems
- Metering and heat transfer systems
- Fluid transfer, filter, and straining
- Holding tubes, stands, racks, and supports
Capabilities
- Full skid packages
- Portable and stationary systems
- Custom manufacturing
More Information
Download the Skid-Mounted Systems for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.
[Back to top] |