Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Super Duplex, Titanium Alloy, and Copper Tubing
Swagelok® tubing is available in special materials: SAF 2507™ super duplex, stainless steel titanium alloy, and copper.




SAF 2507 Seamless Super Duplex Tubing, Fractional Sizes

SAF 2507 super duplex tube Specifications
Material
Pressure Ratings
Sizes

SAF 2507
Up to 26 200 psig (1810 bar)
1/4 through 1 in. outside diameter


More Information
Download the SAF 2507 Seamless Super Duplex Tubing, Fractional Sizes catalog.
Contact your authorized Swagelok sales and service representative.


Features

  • Excellent corrosion resistance in chloride-containing environments.
  • Made from a controlled-chemistry SAF 2507 material with a minimum pitting resistance equivalent (PRE) value of 42.5.
  • Tube markings include size, material type/grade, specifications, heat number, and other information.

[Back to top]



Stainless Steel Titanium Alloyed Tubing, Metric Sizes

Titanium-alloyed stainless steel tube Specifications
Material
Pressure Ratings
Sizes

316L stainless steel alloyed with titanium
Up to 700 bar
3 to 25 mm outside diameter

More Information
Download the Stainless Steel Titanium Alloyed Tubing, Metric Sizes catalog.
Find 316L titanium alloyed tubing in the product search.


[Back to top]



Copper Tubing

Copper tubing
Specifications

Material

Pressure Ratings
Sizes

Copper, seamless
050 temper (light annealed)
Up to 1380 psig
1/4, 3/8, and 1/2 in.outside diameter straight and coiled tubing


More Information
Download the Swagelok Copper Tubing catalog.
Contact your authorized Swagelok sales and service representative.

[Back to top]


Find a Sales & Service Center