Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
UHP stainless steel tubingUltrahigh-Purity Stainless Steel Tubing
Swagelok® UHP stainless steel tubing has an electropolished internal surface finish of 10 µin. (0.25 µm) Ra and is cleaned and sealed in a cleanroom.

Features

  • 316L stainless steel material
  • Ends prepared for orbital welding
  • Rinsed with 18 MΩcm DI water
  • Purged with filtered nitrogen
  • Marked to indicate size, material type, and heat code




Fractional and Imperial Sizes

Specifications
Material
Pressure Ratings
Sizes
• Standard Tubing
• Coaxial Tubing

316L seamless and welded
As shown in Swagelok Tubing Data

1/4 to 4 in. outside diameter
1/4 to 1 in. outside diameter







More Information
Download the Ultrahigh-Purity Stainless Steel Tubing, Fractional Sizes catalog.
Download the Ultrahigh-Purity Stainless Steel Tubing, Imperial Sizes catalog.

Features
Certificates of Conformance available for:

  • Surface roughness
  • Dimensional tolerances
  • Helium leak test for welded fittings
  • Purity test for moisture and particulates
  • SEM pits, inclusions, or other raw material defects
  • XPS minimum chromium-to-iron and chromium oxide-to-iron oxide ratios
  • DI water cleaning for effluent resistivity.




Metric Sizes

Specifications
Material
Pressure Ratings
Sizes
• Standard Tubing
• Coaxial Tubing
Inspection Certificate

316L seamless stainless steel
As shown in Swagelok Tubing Data

6 to 18 mm outside diameter
6 to 12 mm outside diameter
In accordance with EN1024 3.1.B and PED 97/23/EC








More Information
Download the Ultrahigh-Purity Stainless Steel Tubing, Metric Sizes catalog.



Swagelok Manchester

3 Kelvin Close, Science Pk. N.
Birchwood, Warrington
Cheshire WA3 7WF
England

(44)(1925) 822662
info@Manchester.swagelok.com