More Information
Download the Ultrahigh-Purity PFA Tubing—PFA4 and PFA9D catalog.
Download the PFA Tube Fittings and PFA Tubing catalog.
Download the Plastic Tube Flaring System—Model FTF 1000 catalog.
Contact your authorized Swagelok sales and service representative.
Ultrahigh-Purity PFA Tubing—PFA4 and PFA9D
Swagelok UHP PFA tubing is available in ultrahigh-purity and advanced (fluorosurfactant resistant) ultrahigh-purity grades.

|
Specifications
Working Pressure
• Fractional Tubing
• Metric Tubing
Temperature
Materials
Sizes
• Fractional Tubing
• Metric Tubing
Marking
|
Up to 300 psig (20.6 bar)
Up to 34.4 bar (500 psig)
75 to 350°F (23 to 176°C)
Ultrahigh-purity perfluoroalkoxy (PFA) and DuPont® Teflon® PFA 950HP
1/2 through 1 1/4 in.
4 through 10 mm
Laser etched with size, material designator, and lot traceability number
|
More Information
Download the Ultrahigh-Purity PFA Tubing—PFA4 and PFA9D catalog.
Contact your authorized Swagelok sales and service representative.
Features
- 100 % virgin material
- PFA has high thermal stability
- Meets SEMI F57-0301 specifications
- Flammability: UL 94 rated V-O (self‑extinguishing)
Cleaning and Packaging
Ultrahigh-purity fluoropolymer tubing is packaged and shipped with the ends capped in accordance with SEMI F57‑0301.
[Back to top]
PFA Tubing
 |
Specifications
Working Pressure
• Fractional Tubing
• Metric Tubing
Temperature
• Fractional Tubing
• Metric Tubing
Materials
Sizes
• Fractional Tubing
• Metric Tubing |
Up to 275 psig (18.9 bar)
Up to 12 bar (174 psig)
70 to 400°F (20 to 204°C)
20 to 200°C (70 to 392°F)
PFA/ASTM D3307 Type II
1/8 through 1 in.
6 through 12 mm |
More Information
Download the PFA Tube Fittings and PFA Tubing catalog.
Find hoses and flexible tubing in the product search and enter "PFA" in the keyword search.
[Back to top]
Plastic Tube Flaring System—Model FTF 1000
The Swagelok Model FTF 1000 is a complete, easy-to-operate tool for precision flaring of 1/4, 3/8, 1/2, 3/4, and 1 in. plastic tubing. The self-contained fixtures align and support the tubing during the flaring process, while the electronic controls ensure accurate, uniform tubing flares. With a cycle time of approximately one minute, the plastic tube flaring system reduces installation time.