Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Tubing Tools and AccessoriesTubing tools and accessories
Swagelok offers a full range of tubing tools and accessories, including tube benders, swaging units, gauges, wrenches, and more.


More Information
Download the Swagelok Tools and Accessories catalog.




Tube Benders
Swagelok benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. These easy-to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending.

Swagelok tube benders

Specifications
Electric

• 1 to 110° bending range
• 1 to 2 in. (0.049 to 0.220 in. wall); 25 to 50 mm (1.2 to 5.0 mm wall) OD tube
• CE compliant


Bench Top

• 1 to 180° bending range
• 1/4 to 1 1/4 in. (0.028 to 0.120 in. wall); 12 to 30 mm (1.0 to 3.0 mm wall) OD tube
• Manual and electric models
• CE compliant

Hand
• 1 to 180° bending range
• 1/4 to 1/2 in.; 6 to 12 mm OD tube

More Information
Find tube benders in the product search.
Download the Electric Tube Bender User's Manual.
Download the Bench Top Tube Bender User's Manual.
Download the Hand Tube Bender Manual.
Contact your authorized Swagelok sales and service representative.


[Back to top]



Hydraulic Swaging Units
Swagelok multihead and air-actuated hydraulic swaging units preswage Swagelok ferrules onto tubing and provide Swagelok tube fitting connections that are 100 % gaugeable upon initial installation.

Hydraulic swaging units

Specifications
Multihead
• 1/2 to 1 in.; 12 to 25 mm OD and 1 to 2 in.; 25 to 50 mm OD tube size units
• Must be used to install Swagelok tube fittings 1 1/4 in.; 28 mm and larger
• Rugged plastic carrying case included


Air-Actuated

• 1/4 to 1/2 in.; 6 to 12 mm OD tube size unit

• Requires no threading of nut on or off the tooling
• Rugged plastic carrying case included

More Information
Download the Hydraulic Swaging Units—Multihead (MHSU) catalog.
Download the Multihead Hydraulic Swaging Unit (MHSU) Setup and Operating Instructions user manual.
Download the Hydraulic Swaging Units—Air-Actuated (AHSU) catalog.
Download the Air-Actuated Hydraulic Swaging Unit (AHSU) Setup and Operating instructions user manual.
Contact your authorized Swagelok sales and service representative.


[Back to top]



Gap Inspection Gauges
On initial installation, the Swagelok gap inspection gauge assures the installer or inspector that a fitting has been sufficiently tightened.

Swagelok gap inspection gauges

Specifications
For MHSU Installation

• 1/2 to 2 in.; 12 to 50 mm tube sizes


For AHSU Installation

• 1/4, 3/8, 1/2 in.;
6, 8, 10, 12 mm sizes

For Wrench Installation
• 1/16 to 1 in; 2 to 25 mm sizes

More Information
Find gap inspection gauges in the product search.

[Back to top]



Wrenches
Swagelok wrenches enable proper support when installing Swagelok tube fittings.

Swagelok wrenches

Specifications
Tee Wrench

• Provides positive backup support when
installing Swagelok union tees and crosses
• 1/4 to 1/2 in.; 6 to 12 mm sizes


Ratchet Wrench

• Designed for use on Swagelok nuts for fitting installation
• 1/8 to 1/2 in.; 3 to 12 mm sizes

Open-End Wrenches
• Body and nut styles for Swagelok tube fitting installation after assembly with hydraulic swaging unit
• 1 1/4 to 2 in.; 38 to 50 mm sizes

More Information
Find wrenches in the product search.

[Back to top]



Tube Cutting and Preparation Tools

Tube cutters and tube preparation tools

Specifications
Tube Sawing Guide

• Holds tubing to enable fast, accurate
cutting with a hacksaw
• Tubing sizes from 3/16 to 1 in.; 4 to 25 mm OD
• Easy mounting in vise


Tube Cutter

• Cuts stainless steel, soft copper, and aluminum tubing
• Tubing sizes from 3/16 to 1 in.; 4 to 25 mm OD

Tube Deburring Tools
• Deburr stainless steel, steel, and hard alloy tube ends
• Inside and outside diameters of 3/16 to 1 1/2 in.; 4 to 38 mm tubing


More Information
Find tube cutting and preparation tools in the product search.

[Back to top]


Find a Sales & Service Center

Weir-style diaphragm valves, DW series

DW Series Weir-Style Diaphragm Valves
Available in different configurations and end connections, our biopharmaceutical valves meet ASME-BPE requirements.
Process and Instrument Manifolds

Swagelok® Process and Instrument Manifolds
Choose from a growing variety of manifold valves, monoflange assemblies, and related products for process piping and instrumention applications.