Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
Home > Products > Search Results > Product Detail
Product Detail

Click to Enlarge
Part Number: SS-DLV51
Description: SS High-Purity High-Pressure Diaphragm-Sealed Valve, 1/4 in. Female Swagelok VCR Fitting, Lever Handle
Price: Log in to see pricing
Availability: Log in to see availability
Quantity:
     


CAD Sales Drawing Catalog Related Products

Specification Summary
Actuator Type Manual
Body Material Stainless Steel
Body Type Straight
Flow Pattern Straight (2-way)
End Connection 1 Size 1/4 in
End Connection 1 Type Female VCR® (butt weld)
End Connection 2 Size 1/4 in
End Connection 2 Type Female VCR® (butt weld)
Handle Color Green
Handle Style Lever
Cleaning Swagelok SC-11
Diaphragm Stainless Steel
Gasket PTFE Coated 316 Stainless Steel
Seat Material PCTFE
Spring Stainless Steel
Surface Finish 20 µin (0.51 µm) Ra
Flow Coefficient Cv 0.14
Differential Back Pressure 1500 PSIG 70 F /103 BAR 20 C
Max Temperature with Pressure Rating 250°F @ 2800 PSIG /121°C @ 192 BAR
Room Temperature Pressure Rating 3500 PSIG @ 70°F /241 BAR @ 20°C
Safe Product Selection:The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:Do not mix or interchange valve components with those of other manufacturers.

Related Products
Diaphragm Valves - Spare Parts and Accessories
Swagelok Southwestern Ontario

469 Campbell Street
Sarnia, ON N7T 2J1

519-336-3453
info@SW-Ontario.Swagelok.com