Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
Home > Products > Search Results > Product Detail
Product Detail

Click to Enlarge
Part Number: B-QC6-S-600
Description: Brass Instrumentation Quick-Connect Stem w/o Valve, 1.0 Cv, 3/8 in. Swagelok Tube Fitting
Price: Log in to see pricing
Availability: Log in to see availability
Quantity:
     


CAD Sales Drawing Catalog Related Products

Specification Summary
Body Material Brass
Series Instrumentation Quick-Connect
Size 3/8 in
End Connection 1 Size 3/8 in
End Connection 1 Type Swagelok® tube
Configuration Type Stem
Cleaning Swagelok SC-10
Lubricant Without lube on any components
Paint No Choice For Paint
Plating Brite-Dip on Brass
Sleeve Standard sleeve
Spring Standard Spring
Flow Coefficient Cv 1.0 - If coupled with a standard or reverse flow body, 1.5 - If coupled with a full flow body,
Pressure Rating Coupled at Max Temp 250 PSIG @ 250 °F /17.2 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 1000 PSIG @ 70 °F /68.9 BAR @ 21 °C
Safe Product Selection:The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:Do not mix or interchange valve components with those of other manufacturers.

Additional Documentation
 Quick-Connects

Related Products
Quick Connects - Spare Parts and Accessories
Swagelok Southwestern Ontario

469 Campbell Street
Sarnia, ON N7T 2J1

519-336-3453
info@SW-Ontario.Swagelok.com