Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
Home > Products > Search Results > Product Detail
Product Detail

Click to Enlarge
Part Number: B-QC4-S-400K1
Description: Brass Instrumentation Quick-Connect Stem w/o Valve, 0.3 Cv, 1/4 in. Swagelok Tube Fitting, Black Key
Price: Log in to see pricing
Availability: Log in to see availability
Quantity:
     


CAD Sales Drawing Catalog Related Products

Specification Summary
Body Material Brass
Series Instrumentation Quick-Connect
Size 1/4 in
End Connection 1 Size 1/4 in
End Connection 1 Type Swagelok® tube
Configuration Type Stem
Cleaning Swagelok SC-10
Lubricant Without lube on any components
Paint Taped Key Stripe
Plating Brite-Dip on Brass
Sleeve Black keyed sleeve
Spring Standard Spring
Flow Coefficient Cv 0.3 - If coupled with a standard or reverse flow body, 0.4 - If coupled with a full flow body,
Pressure Rating Coupled at Max Temp 250 PSIG @ 250 °F /17.2 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 2000 PSIG @ 70 °F /137 BAR @ 21 °C
Safe Product Selection:The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:Do not mix or interchange valve components with those of other manufacturers.

Additional Documentation
 Quick-Connects

Related Products
Quick Connects - Spare Parts and Accessories
Alaska Valve & Fitting Co.

6160 Tuttle Place
Anchorage, AK 99507

907-563-5630
info@Alaska.swagelok.com