Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
Home > Products > Search Results > Product Detail
Product Detail

Click to Enlarge
Part Number: B-1GS4
Description: Brass Toggle Valve, 1/4 in. Swagelok Tube Fitting
Price: Log in to see pricing
Availability: Log in to see availability
Quantity:
     


CAD Sales Drawing Accessories Catalog Related Products

Specification Summary
Flow Pattern Straight (2-way)
Valve Material Brass
End Connection 1 Size 1/4 in
End Connection 1 Type Swagelok® tube fitting
End Connection 2 Size 1/4 in
End Connection 2 Type Swagelok® tube fitting
Handle Color Black
Handle Style Nylon toggle
Cleaning Swagelok® Standard cleaning SC-10
Lubricant Dow M111
Packing Fluorocarbon FKM
Stem Material 316 Stainless Steel
Stem Type Soft-seat PTFE
Stem Tip Material PTFE
Max Temperature with Pressure Rating 200°F @ 300 PSIG /93°C @ 20.6 BAR
Orifice .125 in
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Safe Product Selection:The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:Do not mix or interchange valve components with those of other manufacturers.

Related Products
304/304L and 316/316L Seamless, Instrumentation Grade Tubing
Straights
In-Line Filters
Alaska Valve & Fitting Co.

6160 Tuttle Place
Anchorage, AK 99507

907-563-5630
info@Alaska.swagelok.com