Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Leak Detectors Lubricants, Sealants > Sealants > PTFE-Free Pipe Thread Sealant

PTFE-Free Pipe Thread Sealant


Part No.:  MS-TFS-50
Description:  PTFE-FREE Thread Sealant, 50 cm3 Tube
Price:  Log in to see pricing
Availability:  Log in to see availability
Quantity: Buy Quote
SPECIFICATION SUMMARY
eClass (4.1) 23071402
eClass (5.1.4) 23079002
eClass (6.0) 23-07-90-02
eClass (6.1) 23-07-90-02
UNSPSC (10.0) 31201612
UNSPSC (11.0501) 31201612
UNSPSC (13.0601) 31201612
UNSPSC (15.1) 31201612
UNSPSC (4.03) 31201612
UNSPSC (SWG01) 31201612

MS-01-91FRKODEZHJARUESEN
Leak Detectors, Lubricants, and Sealants
Products: Snoop® liquid leak detectors; Goop™ thread lubricants; SWAK®, PTFE Tape, and PTFE-Free pipe thread sealants
(MS-01-91.pdf)

PTFE-Free Pipe Thread Sealant

PTFE-Free Pipe Thread Sealant
Specifications
Pressure Rating

Temperature Rating
Flash Point
Storage

Pipe or fitting working pressure up to 10 000 psig (689 bar) at room temperature
–65 to 300°F (–53 to 148°C)
355°F (179°C)
Shelf life is up to 5 years when stored at 45 to 85°F (8 to 29°C).

Features

  • Seals immediately.
  • Lubricates threads, preventing costly thread damage from galling and seizing during assembly.
  • Allows low breakaway torque for easy-to-break connections.
  • Is compatible with a wide range of chemicals.
  • Clings to threads and will not shred or tear on assembly.
  • Available in 1.69 fl oz (59 cm³) tube.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...