Swagelok® Valves for Sanitary Applications Swagelok offers a complete range of sanitary valves, including stainless steel ball, butterfly, check, air blow and relief, and compression valves; single-seat valves; and compact, lightweight PEEK pinch valves.
More Information Download the Stainless Steel Valves for the Sanitary Industries catalog. Download the Single-Seat Valves for the Sanitary Industries catalog. Download the Pinch Valves catalog. Contact your authorized Swagelok sales and service representative.
Stainless Steel Valves Swagelok stainless steel sanitary valves are available to perform a full range of functions, including shutoff, backflow control, and relief and compression. Sanitary clamp end connections enable quick disassembly and reassembly for cleaning, maintenance, and inspection.
 |
Specifications Body Materials Seal Materials End Connections • Types
• Sizes Actuation
|
316/316L and 304 stainless steel Silicone, EPDM, fluorocarbon FKM, Buna N
Kwik-Clamp, butt weld, TS sanitary clamp, Acme-threaded 1/2 through 4 in. Manual and pneumatic | Valve Types
- Sanitary ball valves
- 1000 psig (68.9 bar) maximum working pressure at 72°F (22°C)
- Cavity-filled PTFE seat
- True inside-diameter bore
- ISO 5211 and DIN mounting
- Locking handle
- Manual and pneumatically actuated butterfly valves
- Up to 145 psig (10 bar) maximum working pressure
- Maximum temperature 250°F (121°C)l
- Manual and pneumatic models
- Optional proximity switch
- Disk and ball check valves
- Up to 150 psig (10.3 bar) maximum working pressure
- Up to 350°F (176°C) maximum temperature
- Air blow check valves
- Air relief valves
- Compression and relief valves
More Information Download the Stainless Steel Valves for the Sanitary Industries catalog. Contact your authorized Swagelok sales and service representative.
[Back to top]
Single-Seat Valves An extensive variety of sizes and configurations meets virtually any food, beverage, and dairy process application need, with a selection of sanitary valves in short- and long-stroke models with clean-in-place capability.
 |
Specifications Body Materials Seat Material Seal Material End Connections • Types • Sizes Configurations Actuation Surface Finish
|
316/316L stainless steel PTFE Buna N
Kwik-Clamp, tube butt weld 1/2 through 4 in. Tees, crosses, upper/lower combinations Manual and pneumatic Inside and outside diameters polished to 32 µin. (0.81 µm) max Ra |
Valve Types
- Shutoff and divert
- Short-stroke 1/2 to 3 in.
- Long-stroke 2 to 4 in.
- Cheese vat
- Elbow
- Tank outlet
- Valves with proximity switches
- Flow diversion valve assemblies
- Modulating
- Short-stroke 1/2 to 3 in. straight-taper and multitaper
- Long-stroke 2 to 3 in. straight-taper
- Short-stroke 1 in. microflow
Options
- Light-duty pneumatic actuators
- Optional pneumatic actuator connectors
- Modulating valve adapters
- Modulating valve positioners
More Information Download the Single-Seat Valves for the Sanitary Industries (Jensen® Series) catalog. Contact your authorized Swagelok sales and service representative.
[Back to top]
Pinch Valves Swagelok pinch valves offer positive control of fluids in sterile pharmaceutical and biotechnical applications. Red silicone and EPDM pinch tube elements comply with 21 CFR Part 177.2600.
More Information Pinch Valves Download the Pinch Valves catalog. Contact your authorized Swagelok sales and service representative.
[Back to top] |